Metric Size, Stainless Steel
T-Slot Nuts
DIN 508-NI


RoHS Compliant

 
Specification
Information
T-slot nut body: Stainless steel, European Standard No. 1.4305
(American Standard 303 Series)

T-slot nut blanks, untapped, are also available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number a
-0.3mm/-0.5mm
d
Thread
e
-0.5mm
h k
-0.5mm
for T-Slots
DIN 650
6NGD1
Download the CAD
8
(.31)
M6 x 1.0  13
(.51)
10
(.39)
6
(.24)
8
(.31)
8NGD2
Download the CAD
10
(.39)
M8 x 1.25  15
(.59)
12
(.47)
6
(.24)
10
(.39)
10NGD3
Download the CAD
12
(.47)
M10 x 1.5  18
(.71)
14
(.55)
7
(.28)
12
(.47)
12NGD4
Download the CAD
14
(.55)
M12 x 1.75  22
(.87)
16
(.63)
8
(.31)
14
(.55)
14NGD5
Download the CAD
16
(.63)
M14 x 2.0  25
(.98)
18
(.71)
9
(.35)
16
(.63)
16NGD6
Download the CAD
18
(.71)
M16 x 2.0  28
(1.10)
20
(.79)
10
(.39)
18
(.71)