Metric Size,
T-Slot Nuts
DIN 508
DIN 508

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 508
Specification
Information
T-slot nut body: Steel, tempered to European material property class 10 grade

The maximum load capacity is allowed with the total thread reach of the nut.
Economy material property class 8 -slot nuts available upon request.


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number
Slot Size
d x
a
e
h
k
Weight
Per Each
(Grams)
M5 x 6
5.7
10
8
4
4
M6 x 8
7.7
13
10
6
9
M8 x 10
9.7
15
12
6
12
M8 x 12
11.7
18
14
7
22
M10 x 12
M8 x 14
13.7
22
16
8
41
M10 x 14
37
M12 x 14
35
M8 x 16
15.7
25
18
9
50
M10 x 16
60
M12 x 16
50
M14 x 16
50
M8 x 18
17.7
28
20
10
91
M10 x 18
87
M12 x 18
82
M14 x 18
70
M16 x 18
70
Part
Number
Slot Size
d x
a
e
h
k
Weight
Per Each
(Grams)
*M16 x 20
19.7
32
24
12
110
*M18 x 20
*M16 x 22
21.7
35
28
14
176
*M18 x 22
163
M20 x 22
155
*M16 x 24
23.7
40
32
16
260
*M20 x 24
235
*M22 x 24
220
*M16 x 28
27.7
44
36
18
383
*M20 x 28
355
M22 x 28
340
M24 x 28
322
*M24 x 30
29.7
48
38
19
440
*M27 x 32
31.6
50
40
20
460
*M24 x 36
35.6
54
44
22
700
M30 x 36
590
*M30 x 42
41.6
65
52
26
1150
M36 x 42
1010
M42 x 48
47.6
75
60
30
1600
M48 x 54
53.6
85
70
34
2300
* Old standard 1928 or "AMF" works standard.