Metric Size, Stainless Steel
Lifting Eye Bolts
DIN 580-NI
DIN 580-NI

RoHS Compliant

DIN 580-NI
Specification
Information

Body:
NI Type: Forged A2 stainless steel (American Standard 304 series)
Contact face machined
A4 Type: Forged A4 stainless steel (American Standard 316 series)
Contact face machined

The following guidelines must be observed in addition to the maximum load values given in the table below:
The eye bolt must be of fully screwed in, achieving complete contact between the two mating faces.
Both threads must be of a equal length and the base material of equal strength to that of the bolt.
Operating instructions with more details and specifications are included.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
l d2 d3 d4 e h k m F1
(N)
F2
(N)
F3
(N)
A2 Stainless Steel A4 Stainless Steel
580-M8-NI
Download the CAD
-- M8 x 1.25 13
(.51)
20
(.79)
36
(1.42)
20
(.79)
6
(.24)
36
(1.42)
8
(.31)
10
(.39)
1400 1000 700
580-M10-NI
Download the CAD
580-M10-A4
Download the CAD
M10 x 1.5 17
(.67)
25
(.98)
45
(1.77)
25
(.98)
8
(.31)
45
(1.77)
10
(.39)
12
(.47)
2300 1700 1150
580-M12-NI
Download the CAD
580-M12-A4
Download the CAD
M12 x 1.75 20.5
(.81)
30
(1.18)
54
(2.13)
30
(1.18)
10
(.39)
53
(2.09)
12
(.47)
14
(.55)
3400 2400 1700
580-M16-NI
Download the CAD
580-M16-A4
Download the CAD
M16 x 2.0 27
(1.06)
35
(1.38)
63
(2.48)
35
(1.38)
12
(.47)
62
(2.44)
14
(.55)
16
(.63)
7000 5000 3500
580-M20-NI
Download the CAD
580-M20-A4
Download the CAD
M20 x 2.5 30
(1.18)
40
(1.57)
72
(2.83)
40
(1.57)
14
(.55)
71
(2.80)
16
(.63)
19
(.75)
12000 8600 6000
580-M24-NI
Download the CAD
580-M24-A4
Download the CAD
M24 x 3.0 36
(1.42)
50
(1.97)
90
(3.54)
50
(1.97)
18
(.71)
90
(3.54)
20
(.79)
24
(.94)
18000 12900 9000