1
Metric Size, Stainless Steel
Lifting Eyes
DIN 582-NI
DIN 582-NI

RoHS Compliant

DIN 582-NI DIN 582-NI
Specification
Information
Body:
NI Type--Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
A4 Type--A4 stainless steel
Drop forged, contact face machined

When installing DIN 582-NI lifting eye nuts, it is of utmost importance to ensure that the face is in firm contact with the mating surface.
Do not apply load across the face of the ring!
Both threads must be of equal length and the base material of equal strength to that of the nut.
The values given in the table are only applicable when the thread length of bolt is .8mm x d1, and the tensile strength of 500 N/mm² is not surpassed.
Do not use with a side pulling angle greater than 45°.
For steel version see DIN 582.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Tapped
d2 d3 d4 e h k m F1
Load (N)
F2
Load (N)
NI Type A4 Type
582-M8-NI
Download the CAD
-- M8 x 1.25 20
(.79)
36
(1.42)
20
(.79)
8.5
(.33)
36
(1.42)
8
(.31)
10
(.39)
1350 950
582-M10-NI
Download the CAD
582-M10-A4
Download the CAD
M10 x 1.5 25
(.98)
45
(1.77)
25
(.98)
10
(.39)
45
(1.77)
10
(.39)
12
(.47)
2250 1650
582-M12-NI
Download the CAD
582-M12-A4
Download the CAD
M12 x 1.75 30
(1.18)
54
(2.13)
30
(1.18)
11
(.43)
53
(2.09)
12
(.47)
14
(.55)
3300 2350
582-M16-NI
Download the CAD
582-M16-A4
Download the CAD
M16 x 2.0 35
(1.38)
63
(2.48)
35
(1.38)
13
(.51)
62
(2.44)
14
(.55)
16
(.63)
6800 4900
582-M20-NI
Download the CAD
582-M20-A4
Download the CAD
M20 x 2.5 40
(1.57)
72
(2.83)
40
(1.57)
16
(.63)
71
(2.80)
16
(.63)
19
(.75)
11700 8400
582-M24-NI
Download the CAD
-- M24 x 3.0 50
(1.97)
90
(3.54)
50
(1.97)
20
(.79)
90
(3.54)
20
(.79)
24
(.94)
17600 12600