Metric Size, Steel
Lifting Eyes
DIN 582
DIN 582

RoHS Compliant

DIN 582 DIN 582
Specification
Information
Body: Forged steel, annealed, zinc plated
European standard No. 1.0401
Contact face machined

When installing tapped type eye bolts DIN 582, it is of utmost importance to ensure that the face is in firm contact with the mating surface.
Do not apply load across the face of the ring!
The values given in the table are only applicable when the thread length of bolt is .8mm x d1, and the tensile strength of 500 N/mm² is not surpassed.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Tapped
d2 d3 d4 e h k m F1
(N)
F2
(N)
8NG49
Download the CAD
M8 x 1.25 20
(.79)
36
(1.42)
20
(.79)
8.5
(.33)
36
(1.42)
8
(.31)
10
(.39)
1350 950
10NG49
Download the CAD
M10 x 1.5 25
(.98)
45
(1.77)
25
(.98)
10
(.39)
45
(1.77)
10
(.39)
12
(.47)
2250 1650
12NG49
Download the CAD
M12 x 1.75 30
(1.18)
54
(2.13)
30
(1.18)
11
(.43)
53
(2.09)
12
(.47)
14
(.55)
3300 2350
16NG49
Download the CAD
M16 x 2.0 35
(1.38)
63
(2.48)
35
(1.38)
13
(.51)
62
(2.44)
14
(.55)
16
(.63)
6800 4900
20NG49
Download the CAD
M20 x 2.5 40
(1.57)
72
(2.83)
40
(1.57)
16
(.63)
71
(2.80)
16
(.63)
19
(.75)
11700 8400
24NG49
Download the CAD
M24 x 3.0 50
(1.97)
90
(3.54)
50
(1.97)
20
(.79)
90
(3.54)
20
(.79)
24
(.94)
17600 12600
30NG49
Download the CAD
M30 x 3.5 65
(2.56)
108
(4.25)
60
(2.36)
25
(.98)
109
(4.29)
24
(.94)
28
(1.10)
31400 22500
36NG49
Download the CAD
M36 x 4.0 75
(2.95)
126
(4.96)
70
(2.76)
30
(1.18)
128
(5.04)
28
(1.10)
32
(1.26)
45100 32400