Metric Size, Steel
Thrust Pads
DIN 6311
DIN 6311

RoHS Compliant
DIN 6311
DIN 6311
Specification
Information
Body: Steel, turned
Case hardened
Snap ring inserted

Thrust pads are utilized to transmit clamping forces. They lean to uneven and unparallel surfaces and eliminate the transmission of any screw turning movement to the workpiece.
The snap ring is a simple and quick method to connect the thrust pad to the grub screw.
Screws with thrust points are:
Grub Screws, see DIN 6332.
Tommy Screws, see DIN 6304.
Tommy Screws, see DIN 6306.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
d2
d3
h1
h2
t
Fits Grub
Screw Size
12
(.47)
4.6
(.18)
10
(.39)
7
(.28)
2.5
(.10)
4
(.16)
M6
16
(.63)
6.1
(.24)
12
(.47)
9
(.35)
4
(.16)
5
(.20)
M8
20
(.79)
8.1
(.32)
15
(.59)
11
(.43)
5
(.20)
6
(.24)
M10
25
(.98)
8.1
(.32)
18
(.71)
13
(.51)
6
(.24)
7
(.28)
M12
32
(1.26)
12.1
(.48)
22
(.87)
15
(.59)
7
(.28)
7.5
(.30)
M16
40
(1.57)
15.6
(.61)
28
(1.10)
16
(.63)
9
(.35)
8
(.31)
M20