Metric Size,
Plain Clamps

DIN 6314
wo
DIN 6314

RoHS Compliant

Specification
Tempered steel, waterbase painted and ink jet printed


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  Dimensions in: millimeters
Part Number
b1
l
Bolt Size
a
b2
b3
e1
e2
Weight
Per Each
(Grams)
Metric
Inch
6.6
50
M6
1/4
10
20
8
10
20
60
9
60
M8
5/16
12
25
10
13
22
110
11
80
M10
3/8
15
30
12
15
30
220
14
100
M12  M14
1/2
20
40
14
21
40
490
125
50
640
18
125
M16  M18
5/8
25
50
18
26
45
1000
160
65
1270
22
160
M20  M22
3/4
30
60
22
30
60
1830
200
80
2290
26
200
M24
1
30
70
26
35
80
2650
250
(35)
105
3850
33
250
M30
1 1/4
40
80
34
45
100
5000
315
50
130
7800
(43)
400
M36  M42
1 1/2
60
100
43
100
150
18000
   (    ) not to DIN