Metric Size,
Forked Clamps Tapered

DIN 6315 B
wo
DIN 6315 B
RoHS Compliant

Specification
Tempered steel, enameled finish


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

inches
(millimeters)

Part Number
b1
l
Bolt Size
a
b2
b3
b4
Weight
Per Each
(Grams)
Metric
Inch
6.6
60
M6
1/4
12
19
6
3
60
9
80
M8
5/16
15
25
8
4
140
11
100
M10
3/8
20
31
10
5
300
14
125
M12  M14
1/2
25
38
12
6
570
160
730
200
910
18
160
M16  M18
5/8
30
48
15
8
1080
200
30
8
1360
250
40
10
2250
22
200
M20  M22
3/4
40
52
15
10
1800
250
40
62
20
3000
315
40
62
20
3850
500
50
62
20
7500
26
200
M24
1
40
66
20
10
2400
250
40
3000
315
40
3850
500
50
7600
33
250
M30
1 1/4
50
74
20
12
3700
315
50
74
20
4750
400
50
74
20
6100
600
50
74
20
9200
1000
60
94
30
28000
40
400
M36
1 1/2
60
100
30
12
11000
600
16500
(43)
600
M36  M42
1 1/2
80
123
40
12
29600
  (    )  Not to DIN