Metric Size,
Forked Clamps

With Pin End
DIN 6315 C
wo
DIN 6315 C

RoHS Compliant
 

Specification
Tempered steel, enameled finish


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

inches
(millimeters)

Part Number
b1
l
Bolt Size
a
b2
d
Dia.
l2
l3
Weight
Per Each
(Grams)
Metric
Inch
9
100
M8
5/16
15
30
12
30
18
220
11
125
M10
3/8
20
30
16
36
24
350
14
160
M12  M14
1/2
25
40
20
45
30
750
200
950
18
200
M16  M18
5/8
30
50
24
55
36
1400
250
1750
22
250
M20  M22
3/4
40
60
30
65
45
2700
315
3400
26
250
M24
1
40
70
38
80
56
3200
315
4100
33
315
M30
1 1/4
50
80
45
85
56
7000
400
7000