Metric Size,
Goose Neck Clamps

DIN 6316
wo
DIN 6316

RoHS Compliant

Specification
Tempered steel, enameled finish


  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)

Dimensions in:

inches
(millimeters)

Part Number
b1
l
Bolt Size
a
b2
b3
c
e1
e2
Weight
Per Each
(Grams)
Metric
Inch
7
66
M6
1/4
10
20
10
8
20
20
80
9
80
M8
5/16
12
25
12
9
25
25
160
11
100
M10
3/8
15
30
15
12
32
32
300
14
125
M12  M14
1/2
20
40
20
16
40
40
680
18
125
M16  M18
5/8
25
50
25
20
49
40
1050
160
50
1400
22
160
M20  M22
3/4
30
60
30
24
55
55
2000
200
70
2410
26
200
M24
1
(35)
70
35
(28)
72
60
3400
250
80
4300
33
250
M30
1 1/4
40
80
40
40
91
80
5400
315
50
100
9000
(43)
400
M36  M42
1 7/16 1/2
60
100
50
50
105
120
16400
  (    ) not to DIN