Metric Size, Stainless Steel
Spherical Washers
Seat and Dished Type
DIN 6319-NI
DIN 6319-NI

RoHS Compliant

DIN 6319-NI
DIN 6319-NI
Specification
Information

Washer: Stainless steel, European Standard 1.4305 (American Standard Series 303) or European Standard 1.4401 (American Standard Series 316), not hardened


Spherical washers DIN 6319-NI in stainless steel are used for clamping on non-parallel surfaces (see sketch above) in corrosion-free environments.
See also:
DIN 6319-NI metric size stainless steel two-piece spherical washers
TPSWS inch size steel or stainless steel two-piece spherical washers
DIN 6319 C, DIN 6319 D and DIN 6319 G steel spherical and dished washers
GN 350.3 / GN 350.3-NI steel and stainless steel spherical leveling washers
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1 (H12)
Type C
d2 (H12)
Type D
d6
Fits Bolt Thread
Size
d3
d4
d5
h1
h2
h3
h4
r
AISI 303 Stainless Steel AISI 316 Stainless Steel
Type C
Type D
Type C
Type D
6.4
7.1
M6
12
12
11
.7
2.3
2.8
4.2
9
8.4
9.6
M8
17
17
14.5
.6
3.2
3.5
5.6
12
10.5
12
M10
21
21
18.5
.8
4
4.2
6.5
15
13
14.2
M12
24
24
20
1.1
4.6
5
8
17
17
19
M16
30
30
26
1.3
5.3
6.2
9.6
22
21
23.2
M20
36
36
31
2
6.3
7.5
11.7
27
25
28
M24
44
44
37
2.4
8.2
9.5
15.2
32
31
35
M30
56
56
49
3.6
11.2
12
19.2
41
-- --
37
42
M36
68
68
60
4.6
14
15
23.5
50
-- --
43
49
M42
78
78
70
6.5
17
18
29
58
-- --
50
56
M48
92
92
82
8
21
22
35.5
67