Metric Size, Steel
Spherical Seat Washers
DIN 6319 C
DIN 6319 C

RoHS Compliant

DIN 6319 C
DIN 6319 C
Specification
Information
Washer: Steel, case hardened and phosphated

Used in conjunction with DIN 6319 D spherical dished washers, to compensate uneven clamping surfaces.
See also:
DIN 6319-NI metric size stainless steel two-piece spherical washers
TPSWS inch size steel or stainless steel two-piece spherical washers
DIN 6319 G steel dished washers
GN 350.3 / GN 350.3-NI steel and stainless steel spherical leveling washers

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Fits Bolt Thread Size

d1
d3
h2
r
Weight
Per Each
(Grams)
M6
6.4
12
2.3
9
1
M8
8.4
17
3.2
12
2.5
M10
10.5
21
4
15
5
M12
13
24
4.6
17
7
M14
15
28
5
22
10
M16
17
30
5.3
22
12
M20
21
36
6.3
27
23
M24
25
44
8.2
32
42
M30
31
56
11.2
41
87
M36
37
68
14
50
184
M42
43
78
17
58
297
M48
50
92
21
67
525