Metric Size, Steel
Large O.D. Dished Washers
DIN 6319 G
wo
DIN 6319 G

RoHS Compliant

DIN 6319 G
DIN 6319 G
Specification
Information
Washer: Steel, punched, trued and tempered

Their large diameter makes them suitable to use over slots.
See also:
DIN 6319-NI metric size stainless steel two-piece spherical washers
TPSWS inch size steel or stainless steel two-piece spherical washers
DIN 6319 C and DIN 6319 D steel spherical and dished washers
GN 350.3 / GN 350.3-NI steel and stainless steel spherical leveling washers
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
Fits Bolt Size

Thread
d2
d5
h4
Weight
Per Each
(Grams)
M6
7.1
17
4
5.5
M8
9.6
24
5
13
M10
12
30
5
19
M12
14.2
36*
6
32
M14
16.5
40
6
48
M16
19
44*
7
56
M20
23.2
50
8
94
M24
28
60
10
169
M30
35
68
10
218
(M36)
42
80
12
350
(M42)
49
100
15
640
(M48)
56
110
17
830
( ) additional sizes to DIN