Metric Size, Steel
Jig Feet
DIN 6320

DIN 6320

RoHS Compliant

This line drawing is movable on the page...just click and drag!
Specification
Information

Feet: Steel, European Standard No. 1.0718, unhardened, blackened

DIN 6320 feet are normally used in jig construction if neither a self-aligning support nor an axial adjustment is required.
These feet are made of 1.0718 steel, rather than quenched and tempered steel as specified in the official DIN 6320 standard sheet.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
h
d1
Thread
d2
e
min.
l
Length
s
10
(.39)
M6 x 1
8
(.31)
11.5
(.45)
11
(.43)
10
(.39)
15
(.59)
M8 x 1.25
10
(.39)
15
(.59)
13
(.51)
13
(.51)
20
(.79)
M6 x 1
6
(.24)
11.5
(.45)
11
(.43)
10
(.39)
20
(.79)
M10 x 1.5
13
(.51)
19.6
(.77)
16
(.63)
17
(.67)
30
(1.18)
M8 x 1.25
9
(.35)
15
(.59)
13
(.51)
13
(.51)
25
(.98)
M12 x 1.75
15
(.59)
21.9
(.87)
20
(.79)
19
(.75)
40
(1.57)
M10 x 1.5
13
(.51)
19.6
(.77)
16
(.63)
17
(.67)
50
(1.97)
M12 x 1.75
15
(.59)
21.9
(.87)
20
(.79)
19
(.75)