Metric Size, Steel
Fixture Nuts
DIN 6330 B

DIN 6330 B


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6330 B
Specification
Information

Nut body: Tempered, European material property class 10.9 grade
("m" height = 1.5 x diameter)

Fixture nut has spherical end matching taper face of DIN 6319 type D or G. Flat end matches hardened washers DIN 6340.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
Nut
Thread
s
Across Flats
e min.
m
r
Weight
Per Each
(Grams)
M6 x 1.0
10
11.5
9
9
5
M8 x 1.25
13
15
12
12
9
M10 x 1.5
16
18.4
15
15
14
M10 x 1.5
17
19.6
15
15
20
M12 x 1.75
18
20.7
18
17
20
M12 x 1.75
19
21.9
18
17
28
M14 x 2.0
21
24.2
21
20
34
M14 x 2
22
25.6
21
20
45
M16 x 2
24
27.7
24
22
58
M18 x 2.5
27
31.2
27
24
83
M20 x 2.5
30
34.6
30
27
110
M22 x 2.5
34
39.2
33
30
185
M22 x 2.5
32
36.9
33
30
130
M24 x 3
36
41.5
36
32
195
M27 x 3
41
47.3
40
36
280
M30 x 3.5
46
51.3
45
41
405
M36 x 4
55
63.5
54
50
715
M42 x 4.5
65
75
63
58
1170
M48 x 5
75
86.5
72
67
1800