Metric Size, Steel
Heavy Duty Flat Washers
DIN 6340
DIN 6340


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6340
Specification
Information

Washer body: Heat-treatable steel, tempered, hardness (350 + 80) HV 30, phasophate-treated, not deburred


DIN 6340 flat washers are mainly used for elongated holes. Measurements to DIN; however, washer is punched and trued.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
Fits
Metric Bolt Size
Fits
Inch Bolt Size
Dia.
d1
Dia.
d2
s Weight
Per Each
(Grams)
A82818
Download the CAD
M6 1/4" 6.4 17 3 5
A82826
Download the CAD
M8 5/16" 8.4 23 4 10
A82834
Download the CAD
M10 3/8" 10.5 28 4 16
A82842
Download the CAD
M12 1/2" 13 35 5 35
A82859
Download the CAD
M14 - 15 40 5 40
A82867
Download the CAD
M16 5/8" 17 45 6 60
A82875
Download the CAD
M18 - 19 45 6 60
A82883
Download the CAD
M20 3/4" 21 50 6 73
A82891
Download the CAD
M22 7/8" 23 50 8 92
A82909
Download the CAD
M24 7/8" 25 60 8 170
A82917
Download the CAD
M27 1 1/16" 28 68 10 210
A82925
Download the CAD
M30 1 1/8" - 1 3/16" 31 68 10 230
A82933
Download the CAD
M36 1 1/4" - 1 3/8" 38 80 12 350
A82941
Download the CAD
M42 1 1/2" 44 100 15 670
A82958
Download the CAD
M48 1 3/4" 50 110 17 920