Metric Size, Steel
Double Ended Threaded Studs
DIN 6379
wo
DIN 6379

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6379
Specification
Information

Stud: Rolled Thread
(M6 - M12 heat treated to strength class 10.9, M14 - M42 to class 8.8).

DIN 6379 double-ended threaded studs are typically used when it is not possible or practical to use DIN 787 T-slot bolts.
Subsequent installation of an additional clamp can be achieved even with T-slots of machine tables being covered.
The "Rhombus" T-slot nut No. 510 combined with DIN 6379 studs can be inserted from above.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters

Part
Number
d x L
b
b1
Weight
Per Each
(Grams)
M6 x 32
16
9
8
M6 x 40
20
9
M6 x 50
30
11
M6 x 63
40
14
M6 x 80
50
18
M8 x 40
20
11
10
M8 x 63
40
20
M8 x 80
50
25
M8 x 100
63
30
M8 x 125
75
36
M8 x 160
100
45
Part
Number
d x L
b
b1
Weight
Per Each
(Grams)
M10 x 50
25
13
25
M10 x 80
50
40
M10 x 100
75
50
M10 x 125
75
62
M10 x 160
100
80
M10 x 200
125
100
M12 x 50
25
15
37
M12 x 63
32
45
M12 x 80
50
55
M12 x 100
63
70
M12 x 125
75
90
M12 x 160
100
113
M12 x 200
125
140
M14 x 63
32
17
80
M14 x 80
50
85
M14 x 100
63
90
M14 x 125
75
120
M14 x 160
100
150
M14 x 200
125
195
M14 x 250
160
240
Part
Number
d x L
b
b1
Weight
Per Each
(Grams)
M16 x 63
32
19
85
M16 x 80
50
105
M16 x 100
63
130
M16 x 125
75
160
M16 x 160
100
218
M16 x 200
125
280
M16 x 250
160
325
M16 x 315
180
425
M16 x 500
315
650
M18 x 80
50
23
130
M18 x 125
75
200
M18 x 160
100
255
M18 x 200
125
320
M18 x 250
150
400
M18 x 315
180
500
M20 x 80
32
27
185
M20 x 125
70
255
M20 x 160
100
330
M20 x 200
125
410
M20 x 250
160
510
M20 x 315
200
640
M20 x 400
250
815
M20 x 500
315
1020
Part
Number
d x L
b
b1
Weight
Per Each
(Grams)
M22 x 100
45
31
270
M22 x 160
100
430
M22 x 200
125
500
M22 x 250
160
670
M22 x 315
180
790
M22 x 400
250
1070
M24 x 100
45
35
290
M24 x 125
70
380
M24 x 160
100
470
M24 x 200
125
580
M24 x 250
160
730
M24 x 315
200
920
M24 x 400
250
1160
M24 x 500
315
1460
M24 x 630
315
1850
M27 x 125
56
39
485
M27 x 200
125
770
M27 x 315
200
1110
M27 x 400
250
1535
M27 x 500
315
1930
Part
Number
d x L
b
b1
Weight
Per Each
(Grams)
M30 x 125
56
43
590
M30 x 200
125
950
M30 x 315
200
1490
M30 x 500
315
2360
M30 x 700
400
3300
M30 x 1000
400
4700
M36 x 160
80
51
1100
M36 x 200
125
1340
M36 x 250
160
1710
M36 x 315
200
2150
M36 x 400
250
2700
M36 x 500
315
3450
M36 x 700
400
4750
M42 x 315
200
59
2950
M42 x 400
250
3750
M42 x 500
315
4690