Metric Size, Steel
T-Slot Bolts
Bolt only or with Nut and Washer
DIN 787
wo
DIN 787

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 787
Specification
 
T-slot bolts: Forged steel, with milled T-slot guide faces, rolled thread
(M6 - M12 heat-treated to material property class 10.9, M14 - M42 to material property class 8.8)

 
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters


Bolt Only
Part Number

Weight
Each
(grams)


Nut and Washer
Part Number
Weight
Each
(grams)
Slot Size
dx
x L b a e
k
A84004
Download the CAD
9 A84202
Download the CAD
19 M6 x 6 x 25 15 5.7 10 4
A84012
Download the CAD
12 A84210
Download the CAD
22 x 40 28
A84020
Download the CAD
18 A84228
Download the CAD
28 x 63 40
A84038
Download the CAD
20 A84236
Download the CAD
40 M8 x 8 x 32 22 7.7 13 6
A80374
Download the CAD
25 A80812
Download the CAD
45 x 50 35
A80382
Download the CAD
30 A80820
Download the CAD
55 x 80 50
A84046
Download the CAD
30 A84244
Download the CAD
65 M10 x 10 x 40 30 9.7 15 6
A80390
Download the CAD
50 A80838
Download the CAD
80 x 63 45
A81323
Download the CAD
60 A81356
Download the CAD
90 x 80 50
A80408
Download the CAD
70 A80846
Download the CAD
110 x 100 60
A80416
Download the CAD
60 A80853
Download the CAD
120 M12 x 12 x 50 35 11.7 18 7
A85605
Download the CAD
65 A85746
Download the CAD
128 x 63 40
A80424
Download the CAD
75 A80861
Download the CAD
130 x 80 55
A80432
Download the CAD
110 A80879
Download the CAD
170 x 125 75
A81497
Download the CAD
135 A81505
Download the CAD
195 x 160 100
A80440
Download the CAD
160 A80887
Download the CAD
220 x 200 120

Bolt Only
Part Number

Weight
Each
(grams)


Nut and Washer
Part Number
Weight
Each
(grams)
Slot Size
dx
x L b a e
k
A80457
Download the CAD
70 A80895
Download the CAD
130 M12 x 14 x 50 35 13.7 22 8
A85613
Download the CAD
80 A85753
Download the CAD
145 x 63 45
A80465
Download the CAD
100 A80903
Download the CAD
155 x 80 55
A80473
Download the CAD
120 A80911
Download the CAD
180 x 125 75
A82966
Download the CAD
150 A84376
Download the CAD
210 x 160 100
A80481
Download the CAD
180 A80929
Download the CAD
240 x 200 120
A80499
Download the CAD
115 A80937
Download the CAD
200 M14 x 16 x 63 45 15.7 25 9
A84426
Download the CAD
130 A84442
Download the CAD
220 x 80 55
A80507
Download the CAD
150 A80945
Download the CAD
230 x 100 65
A84434
Download the CAD
180 A84459
Download the CAD
280 x 125 75
A80515
Download the CAD
220 A80952
Download the CAD
310 x 160 100
A80523
Download the CAD
300 A80960
Download the CAD
390 x 250 150
A80531
Download the CAD
140 A80978
Download the CAD
250 M16 x 16 x 63 45 15.7 25 9
A85621
Download the CAD
160 A85761
Download the CAD
275 x 80 55
A80549
Download the CAD
180 A80986
Download the CAD
290 x 100 65
A84384
Download the CAD
225 A84392
Download the CAD
300 x 125 85
A80556
Download the CAD
270 A80994
Download the CAD
380 x 160 100
A85647
Download the CAD
315 A85779
Download the CAD
435 x 200 125
A80564
Download the CAD
380 A81000
Download the CAD
530 x 250 150

Bolt Only
Part Number

Weight
Each
(grams)


Nut and Washer
Part Number
Weight
Each
(grams)
Slot Size
dx
x L b a e
k
A80572
Download the CAD
160 A81018
Download the CAD
260 M16 x 18 x 63 45 17.7 28 10
A85639
Download the CAD
185 A85787
Download the CAD
305 x 80 55
A80580
Download the CAD
203 A81026
Download the CAD
315 x 100 65
A84400
Download the CAD
245 A84418
Download the CAD
360 x 125 85
A80598
Download the CAD
280 A81034
Download the CAD
400 x 160 100
A85654
Download the CAD
330 A85795
Download the CAD
448 x 200 125
A80606
Download the CAD
430 A81042
Download the CAD
560 x 250 150
A84103
Download the CAD
290 A84301
Download the CAD
520 M20 x 20 x 80 55 19.7 32 12
A84053
Download the CAD
340 A81547
Download the CAD
570 x 100 65
A84111
Download the CAD
390 A84319
Download the CAD
560 x 125 85
A85662
Download the CAD
470 A85803
Download the CAD
680 x 160 110
A84129
Download the CAD
550 A84327
Download the CAD
700 x 200 125
A84079
Download the CAD
670 A81562
Download the CAD
800 x 250 150
A84137
Download the CAD
800 A84335
Download the CAD
940 x 315 190
A80614
Download the CAD
330 A81059
Download the CAD
530 M20 x 22 x 80 55 21.7 35 14
A85829
Download the CAD
370 A85837
Download the CAD
610 x 100 65
A80622
Download the CAD
428 A81067
Download the CAD
670 x 125 85
A85670
Download the CAD
500 A85811
Download the CAD
710 x 160 110
A80630
Download the CAD
570 A81075
Download the CAD
750 x 200 125
A85845
Download the CAD
680 A85852
Download the CAD
850 x 250 150
A80648
Download the CAD
820 A81083
Download the CAD
980 x 315 190

Bolt Only
Part Number

Weight
Each
(grams)


Nut and Washer
Part Number
Weight
Each
(grams)
Slot Size
dx
x L b a e
k
A80770
Download the CAD
540 A81216
Download the CAD
910 (M24 x 24) x 100 70 23.7 40 16
A85688
Download the CAD
600 A85860
Download the CAD
970 x 125 85
A80788
Download the CAD
770 A81224
Download the CAD
1040 x 160 110
A85704
Download the CAD
900 A85878
Download the CAD
1265 x 200 125
A80796
Download the CAD
960 A81232
Download the CAD
1410 x 250 150
A84061
Download the CAD
1270 A81588
Download the CAD
1640 x 315 190
A80804
Download the CAD
1410 A81240
Download the CAD
1780 x 400 240
A80655
Download the CAD
650 A81091
Download the CAD
980 (M24 x 28) x 100 70 27.7 44 18
A85696
Download the CAD
720 A85886
Download the CAD
1010 x 125 85
A80663
Download the CAD
800 A81109
Download the CAD
1150 x 160 110
A85712
Download the CAD
950 A85894
Download the CAD
1240 x 200 125
A80671
Download the CAD
1120 A81117
Download the CAD
1500 x 250 150
A84087
Download the CAD
1350 A81604
Download the CAD
1730 x 315 190
A80689
Download the CAD
1490 A81125
Download the CAD
1860 x 400 240

Bolt Only
Part Number

Weight
Each
(grams)


Nut and Washer
Part Number
Weight
Each
(grams)
Slot Size
dx
x L b a e
k
A80697
Download the CAD
1250 A81133
Download the CAD
1860 M30 x 36 x 125 80 35.6 54 22
A85720
Download the CAD
1440 A85902
Download the CAD
1950 x 160 110
A80705
Download the CAD
1630 A81141
Download the CAD
2230 x 200 135
A85738
Download the CAD
1920 A85910
Download the CAD
2555 x 250 150
A80713
Download the CAD
2100 A81158
Download the CAD
2950 x 315 200
A80721
Download the CAD
3300 A81166
Download the CAD
3950 x 500 300
A80739
Download the CAD
2200 A81174
Download the CAD
3220 M36 x 42 x 160 100 41.6 65 26
A80747
Download the CAD
2820 A81182
Download the CAD
3840 x 250 175
A80754
Download the CAD
3930 A81190
Download the CAD
4950 x 400 250
A80762
Download the CAD
5480 A81208
Download the CAD
6500 x 600 340
A84145
Download the CAD
3400 A84178
Download the CAD
6000 M42 x 48 x 160 100 47.6 75 30
A84152
Download the CAD
4300 A84186
Download the CAD
6900 x 250 175
A84160
Download the CAD
5800 A84194
Download the CAD
8400 x 400 250
( ) similar to DIN