Inch Size,
Knurled Thumb Screws with Dog Point

DPHS
DPHS

RoHS Compliant

  DPHS

Specification
Heat treated low carbon steel, black oxide finish

Information
Applied where permanent location of one part in relation to another is desired. Point is usually spotted in hole or slot.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number A Thread B Thread Length C Stud Length D E Dog Point
2T1DPH
Download the CAD
10-24 0.75
(19.1)
1.00
(25.4)
.25
(6.4)
.75
(19.1)
.13
(3.2)
2T1120DPH
Download the CAD
10-24 1.25
(31.8)
1.50
(38.1)
.25
(6.4)
.75
(19.1)
.13
(3.2)
2T2DPH
Download the CAD
10-24 1.75
(44.5)
2.00
(50.8)
.25
(6.4)
.75
(19.1)
.13
(3.2)
3T1120DPH
Download the CAD
1/4-20 1.75
(44.5)
1.50
(38.1)
.31
(7.9)
1.00
(25.4)
.16
(4.0)
3T2DPH
Download the CAD
1/4-20 1.75
(44.5)
2.00
(50.8)
.31
(7.9)
1.00
(25.4)
.16
(4.0)
3T211DPH
Download the CAD
1/4-20 1.75
(44.5)
2.50
(63.5)
.31
(7.9)
1.00
(25.4)
.16
(4.0)
5T1120DPH
Download the CAD
5/16-18 1.25
(31.8)
1.50
(38.1)
.38
(9.7)
1.13
(28.7)
.20
(5.2)
5T2DPH
Download the CAD
5/16-18 1.75
(44.5)
2.00
(50.8)
.38
(9.7)
1.13
(28.7)
.20
(5.2)
5T211DPH
Download the CAD
5/16-18 2.25
(57.2)
2.50
(63.5)
.38
(9.7)
1.13
(28.7)
.20
(5.2)
6T2DPH
Download the CAD
3/8-16 1.75
(44.5)
2.00
(50.8)
.44
(11.2)
1.25
(31.8)
.25
(6.4)
6T3DPH
Download the CAD
3/8-16 2.75
(69.9)
3.00
(76.2)
.44
(11.2)
1.25
(31.8)
.25
(6.4)
8T3DPH
Download the CAD
1/2-13 2.75
(69.9)
3.00
(76.2)
.50
(12.7)
1.25
(31.8)
.34
(8.7)