Inch Size, Steel
Extension Nuts

 

No. 6334
EN

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!

Specification
Low carbon steel, black oxide finish
Cold finished and case hardened

Information
Extension nuts are used for setting up work on machine tools.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number e s m
L03-2334
Download the CAD
1/4-20 .56
(14.2)
.88
(22.4)
L03-2337
Download the CAD
5/16-18 .56
(14.2)
.88
(22.4)
L03-2340
Download the CAD
3/8-16 .69
(17.5)
1.13
(28.7)
L03-2343
Download the CAD
1/2-13 .88
(22.4)
1.5
(38.1)
L03-2346
Download the CAD
5/8-11 1.06
(26.9)
1.75
(44.5)
L03-2349
Download the CAD
3/4-10 1.25
(31.8)
2
(50.8)
L03-2352
Download the CAD
7/8-9 1.38
(35.1)
2.25
(57.2)
L03-2355
Download the CAD
1-8 1.5
(38.1)
2.5
(63.5)