Inch Size, Steel, Heavy Duty
Flat Washers
FWS
FWS

RoHS Compliant

FWS FWS
Specification
Information
Washer body: Low carbon steel, black oxide finish
Cold finished and case hardened

FWS flat washers are machined from solid bar. Washers are all ground flat and parallel.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
Steel
Bolt Size A B C
L03-2220
Download the CAD
1/4" .27
(6.9)
.69
(17.5)
.19
(4.8)
L03-2223
Download the CAD
5/16" .34
(8.6)
.81
(20.6)
.19
(4.8)
L03-2226
Download the CAD
3/8" .39
(9.9)
.94
(23.9)
.19
(4.8)
L03-2229
Download the CAD
1/2" .53
(13.5)
1.13
(28.7)
.19
(4.8)
L03-2232
Download the CAD
5/8" .66
(16.8)
1.38
(35.1)
.19
(4.8)
L03-2235
Download the CAD
3/4" .78
(19.8)
1.63
(41.4)
.25
(6.4)
L03-2238
Download the CAD
7/8" .91
(23.1)
1.75
(44.5)
.25
(6.4)
L03-2241
Download the CAD
1" 1.03
(26.2)
2
(50.8)
.25
(6.4)