Metric Size, Steel
Lifting Pins
GN 1130
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Stud, shackle: Steel, heat-treated, manganese phosphated
Push button: Aluminum, red anodized
Spring: Stainless steel

GN 1130 lifting pins are carrier elements designed for fast and easy use. Pressing the red aluminum button will release the locking effect of the locking balls, allowing the load pin to be moved in or out of the holding bore hole. The shackle rotates by at least 180°, with a safety flange fitted as a safeguard against inadvertent operation. Depending on the direction of pull, the ball load pin may move freely by 360° in the holding bore hole.
These lifting pins alleviate the need to have lifting gear (e.g. load rings) permanently with the workpiece. Holding bore holes with d1 H11 tolerance are adequate for use. GN 1132 Holding Bushings are also available.
Other diameters and lengths available upon request.
See also important Operating Instructions for details on proper use, positioning, installation, and inspection.
See also GN 1132 Holding Bushings for use with these lifting pins.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 l1
+1mm
d2 d3 d4
min.
h1 h2 h3 h4 k1 k2 k3 l2 x y Nominal Load (kN)
F1 F2 F3
1130-8-10-ST
Download the CAD
8
(.31)
10
(.39)
9.35
(.36)
21.5
(.85)
9.9
(.39)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
8.75
(.34)
5
(.20)
1.5
(.06)
1.5 1.2 .5
1130-8-15-ST
Download the CAD
8
(.31)
15
(.59)
9.35
(.36)
21.5
(.85)
9.9
(.39)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
8.75
(.34)
5
(.20)
1.5
(.06)
1.5 1.2 .5
1130-8-25-ST
Download the CAD
8
(.31)
25
(.98)
9.35
(.36)
21.5
(.85)
9.9
(.39)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
8.75
(.34)
10
(.39)
1.5
(.06)
1.5 1.2 .5
1130-8-35-ST
Download the CAD
8
(.31)
35
(1.38)
9.35
(.36)
21.5
(.85)
9.9
(.39)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
8.75
(.34)
15
(.59)
1.5
(.06)
1.5 1.2 .5
1130-10-15-ST
Download the CAD
10
(.39)
15
(.59)
11.7
(.46)
21.5
(.85)
12.2
(.48)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
10.2
(.40)
5
(.20)
1.5
(.06))
2.7 2.4 2.1
1130-10-25-ST
Download the CAD
10
(.39)
25
(.98)
11.7
(.46)
21.5
(.85)
12.2
(.48)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
10.2
(.40)
15
(.59)
1.5
(.06))
2.7 2.4 2.1
1130-10-35-ST
Download the CAD
10
(.39)
35
(1.38)
11.7
(.46)
21.5
(.85)
12.2
(.48)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
10.2
(.40)
25
(.98)
1.5
(.06))
2.7 2.4 2.1
1130-10-50-ST
Download the CAD
10
(.39)
50
(1.97)
11.7
(.46)
21.5
(.85)
12.2
(.48)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
10.2
(.40)
40
(1.57)
1.5
(.06))
2.7 2.4 2.1
Part Number d1 l1
+1mm
d2 d3 d4
min.
h1 h2 h3 h4 k1 k2 k3 l2 x y Nominal Load (kN)
F1 F2 F3
1130-12-15-ST
Download the CAD
12
(.47)
15
(.59)
14.2
(.56)
21.5
(.85)
14.7
(.58)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
11
(.43)
5
(.20)
1.5
(.06)
3.5 3.2 3.8
1130-12-25-ST
Download the CAD
12
(.47)
25
(.98)
14.2
(.56)
21.5
(.85)
14.7
(.58)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
11
(.43)
10
(.39)
1.5
(.06)
3.5 3.2 3.8
1130-12-35-ST
Download the CAD
12
(.47)
35
(1.38)
14.2
(.56)
21.5
(.85)
14.7
(.58)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
11
(.43)
20
(.79)
1.5
(.06)
3.5 3.2 3.8
1130-12-50-ST
Download the CAD
12
(.47)
50
(1.97)
14.2
(.56)
21.5
(.85)
14.7
(.58)
87.5
(3.45)
38.5
(1.55)
27.5
(1.08)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
11
(.43)
35
(1.38)
1.5
(.06)
3.5 3.2 3.8
1130-16-25-ST
Download the CAD
16
(.63)
25
(.98)
18.6
(.73)
25
(.98)
19.2
(.76)
92.8
(3.65)
47.5
(1.87)
31
(1.22)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
15.1
(.59)
10
(.39)
1.5
(.06)
4.8 4.5 4.1
1130-16-50-ST
Download the CAD
16
(.63)
50
(1.97)
18.6
(.73)
25
(.98)
19.2
(.76)
92.8
(3.65)
47.5
(1.87)
31
(1.22)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
15.1
(.59)
15
(.59)
1.5
(.06)
4.8 4.5 4.1
1130-16-75-ST
Download the CAD
16
(.63)
75
(2.95)
18.6
(.73)
25
(.98)
19.2
(.76)
92.8
(3.65)
47.5
(1.87)
31
(1.22)
27
(1.06)
9.5
(.37)
49
(1.93)
30
(1.18)
15.1
(.59)
35
(1.38)
1.5
(.06)
4.8 4.5 4.1
1130-20-50-ST
Download the CAD
20
(.79)
50
(1.97)
24.5
(.96)
30
(1.18)
25
(.98)
114
(4.49)
55.9
(2.20)
36.5
(1.44)
32.6
(1.28)
11
(.43)
56
(2.20)
36
(1.42)
19.7
(.78)
25
(.98)
1.5
(.06)
10 8.5 6.5
1130-20-75-ST
Download the CAD
20
(.79)
75
(2.95)
24.5
(.96)
30
(1.18)
25
(.98)
114
(4.49)
55.9
(2.20)
36.5
(1.44)
32.6
(1.28)
11
(.43)
56
(2.20)
36
(1.42)
19.7
(.78)
45
(1.77)
1.5
(.06)
10 8.5 6.5