Metric Size, Stainless Steel
Holding Bushings
For GN 1130 Lifting Pins
GN 1132
RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Bushing: Stainless steel, American Standard Series 630, precipitation hardened

GN 1132 holding bushings are used in connection with GN 1130 lifting pins. Length l1 of holding bushing should be equal to length l1 of lifting pin, in order to reach the load specification given in the table for GN 1130 at plug-in length x.
Holding bushings are intended to remain permanently at the workpiece, creating a place-saving alternative to load rings.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 l1
nominal length
d2
Thread
d3 d4
+/- .3 mm
l2 l3 s Tightening torque in Nm
1132-8-10-M16X1.5-A
Download the CAD
8
(.31)
10
(.39)
M16 x 1.5 24
(.94)
9.8
(.39)
27.5
(1.08)
20
(.79)
19
(.75)
90
1132-8-25-M16-A
Download the CAD
8
(.31)
25
(.98)
M16 x .20 24
(.94)
9.8
(.39)
37.5
(1.48)
25
(.98)
19
(.75)
75
1132-10-15-M20X1.5-A
Download the CAD
10
(.39)
15
(.59)
M20 x 1.5 28
(1.10)
12.2
(.48)
35.5
(1.40)
24
(.94)
24
(.94)
145
1132-10-35-M20-A
Download the CAD
10
(.39)
35
(1.38)
M20 x 2.5 28
(1.10)
12.2
(.48)
46
(1.81)
29
(1.14)
24
(.94)
130
1132-12-15-M24X1.5-A
Download the CAD
12
(.47)
15
(.59)
M24 x 1.5 32
(1.26)
14.7
(.58)
35.5
(1.40)
24
(.94)
27
(1.06)
220
1132-12-35-M24-A
Download the CAD
12
(.47)
35
(1.38)
M24 x 3.0 32
(1.26)
14.7
(.58)
48.5
(1.91)
36
(1.42)
27
(1.06)
200
1132-16-25-M30X2-A
Download the CAD
16
(.63)
25
(.98)
M30 x 2.0 39
(1.54)
19.2
(.76)
44
(1.73)
29
(1.14)
30
(1.18)
440
1132-16-50-M30-A
Download the CAD
16
(.63)
50
(1.97)
M30 x 3.5 39
(1.54)
19.2
(.76)
66
(2.60)
44
(1.73)
30
(1.18)
400
1132-20-50-M36-A
Download the CAD
20
(.79)
50
(1.97)
M36 x 3.5 43
(1.69)
26
(1.02)
70
(2.76)
55
(2.17)
36
(1.42)
440