Metric Size, Steel
Swing Bolts
With Extended Thread Length
GN 1524
wo
DIN 444


RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 444
Specification
Information
Body: Steel, turned, rolled thread, blackened

Swing bolts GN 1524 are partly similar to DIN 444. Various dimensions and in particular the tolerances of GN 1524 are broader, and therefore do not comply with the DIN specification.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread
l1
Stud Length
l2 d2
Bore (E8 tol.)
d3
- 0.4 mm
s
- 0.2 mm
d4
6N50P08
Download the CAD
M6 x 1.0 50 40
(1.26)
6
(.24)
12
(1.57)
8
(.32)
6
(.24)
6N60P08
Download the CAD
60
6N70P08
Download the CAD
70
6N80P08
Download the CAD
80
8N50P08
Download the CAD
M8 x 1.25 50 40
(1.26)
8
(.31)
16
(.65)
10
(.39)
8
(.31)
8N60P08
Download the CAD
M8 x 1.25 60 45
(1.77)
8
(.31)
16
(.65)
10
(.39)
8
(.31)
8N70P08
Download the CAD
70
8N80P08
Download the CAD
80
8N100P08
Download the CAD
100
10N50P08
Download the CAD
M10 x 1.5 50 38
(1.50)
10
(.39)
20
(.79)
12
(.47)
10
(.39)
10N60P08
Download the CAD
M10 x 1.5 60 46
(1.81)
10
(.39)
20
(.79)
12
(.47)
10
(.39)
10N70P08
Download the CAD
M10 x 1.5 70 40
(1.57)
10
(.39)
20
(.79)
12
(.47)
10
(.39)
10N80P08
Download the CAD
80
10N100P08
Download the CAD
100
10N120P08
Download the CAD
120
12N50P08
Download the CAD
M12 x 1.75 50 35
(1.38)
12
(.47)
25
(.98)
14
(.55)
12
(.47)
12N60P08
Download the CAD
M12 x 1.75 60 42
(1.65)
12
(.47)
25
(.98)
14
(.55)
12
(.47)
12N70P08
Download the CAD
M12 x 1.75 70 52
(2.05)
12
(.47)
25
(.98)
14
(.55)
12
(.47)
Part
Number
d1
Thread
l1
Stud Length
l2 d2
Bore (E8 tol.)
d3
- 0.4 mm
s
- 0.2 mm
d4
12N80P08
Download the CAD
M12 x 1.75 80 60
(2.36)
12
(.47)
25
(.98)
14
(.55)
12
(.47)
12N100P08
Download the CAD
100
12N120P08
Download the CAD
120
12N130P08
Download the CAD
130
16N70P08
Download the CAD
M16 x 2.0 70 49
(1.93)
16
(.63)
32
(1.26)
18
(.71)
16
(.63)
16N80P08
Download the CAD
M16 x 2.0 80 59
(2.32)
16
(.63)
32
(1.26)
18
(.71)
16
(.63)
16N100P08
Download the CAD
M16 x 2.0 100 77
(3.03)
16
(.63)
32
(1.26)
18
(.71)
16
(.63)
16N120P08
Download the CAD
M16 x 2.0 120 80
(1.97)
16
(.63)
32
(1.26)
18
(.71)
16
(.63)
16N140P08
Download the CAD
140
16N160P08
Download the CAD
160
20N100P08
Download the CAD
M20 x 2.5 100 75
(2.95)
20
(.79)
40
(1.57)
22
(.87)
20
(.79)
20N120P08
Download the CAD
M20 x 2.5 120 95
(3.74)
20
(.79)
40
(1.57)
22
(.87)
20
(.79)
20N140P08
Download the CAD
M20 x 2.5 140 100
(3.94)
20
(.79)
40
(1.57)
22
(.87)
20
(.79)
20N160P08
Download the CAD
160
24N160P08
Download the CAD
M24 x 3.0 160 120
(4.72)
25
(.98)
50
(1.97)
28
(1.10)
24
(.94)
24N2400P08
Download the CAD
240