Metric Size, Steel
C-Washers
GN 183
GN 183
GN 184


RoHS Compliant
GN 184 GN 184
Specification
Information
Steel, case hardened, black oxide finish

GN 183 C-washers may be installed without the removal of the nut from the stud.
Types 22-6.2, 28-8.3, 34-10.4, 40-12.5, and 56-16.5 conform dimensionally to the C-washers DIN 6372.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 b d2 s t For Thread Size
22W6CWX
Download the CAD
22
(.87)
6.2
(.24)
16
(.63)
6
(.24)
.08
(.003)
M 6
28W8CWX
Download the CAD
28
(1.10)
8.3
(.33)
21
(.83)
7
(.28)
1
(.039)
M 8
34W10CWX
Download the CAD
34
(1.33)
10.4
(.41)
25
(.98)
8
(.31)
1.2
(.047)
M 10
40W12CWX
Download the CAD
40
(1.57)
12.5
(.49)
30
(1.18)
9
(.35)
1.8
(.071)
M 12
56W16CWX
Download the CAD
56
(2.20)
16.5
(.65)
37
(1.45)
12
(.47)
1.8
(.071)
M 16