Metric Size, Stainless Steel
Countersunk Washers
GN 184.5

GN 184.5



RoHS Compliant
GN 184.5 GN 184.5
Specification
Information
Stainless steel, sandblasted, matte finish
European standard No. 1.4305 (American standard series 303)

Countersunk washers GN 184.5 are retained to the face of the shaft end with a countersunk head screw forming a clean-look end cap.
A typical application example would be the retention of handwheels with the hub keyed to a shaft.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2 d3 S Countersunk
Screw Size
16WP09
Download the CAD
16
(.63)
4.3
(.17)
8
(.31)
3
(.12)
M4
20WP09
Download the CAD
20
(.79)
4.3
(.17)
8
(.31)
3
(.12)
M4
22WP09
Download the CAD
22
(.87)
5.3
(.21)
10
(.39)
3.5
(.14)
M5
25WP09
Download the CAD
25
(.98)
5.3
(.21)
10
(.39)
3.5
(.14)
M5
28WP09
Download the CAD
28
(1.10)
5.3
(.21)
10
(.39)
3.5
(.14)
M5
32WP09
Download the CAD
32
(1.26)
6.4
(.25)
12
(.47)
4
(.16)
M6
36WP09
Download the CAD
36
(1.42)
6.4
(.25)
12
(.47)
4
(.16)
M6
40WP09
Download the CAD
40
(1.57)
6.4
(.25)
12
(.47)
5
(.20)
M6
45WP09
Download the CAD
45
(1.77)
6.4
(.25)
12
(.47)
6
(.24)
M6
52WP09
Download the CAD
52
(2.05)
6.4
(.25)
12
(.47)
6
(.24)
M6