Metric Size, Steel
Countersunk Washers
GN 184
GN 184


RoHS Compliant
GN 184 GN 184
Specification
Information
Steel, black oxide finish

Countersunk washers GN 184 are retained to the face of the shaft end with a countersunk head screw forming a clean-look end cap.
A typical application example would be the retention of handwheels with the hub keyed to a shaft.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2 d3 S Countersunk
Screw Size
16WG43
Download the CAD
16
(.63)
4.3
(.17)
8
(.31)
3
(.12)
M4
20WG43
Download the CAD
20
(.79)
4.3
(.17)
8
(.31)
3
(.12)
M4
22WG43
Download the CAD
22
(.87)
5.3
(.21)
10
(.39)
3.5
(.14)
M5
25WG43
Download the CAD
25
(.98)
5.3
(.21)
10
(.39)
3.5
(.14)
M5
28WG43
Download the CAD
28
(1.10)
5.3
(.21)
10
(.39)
3.5
(.14)
M5
32WG43
Download the CAD
32
(1.26)
6.4
(.25)
12
(.47)
4
(.16)
M6
36WG43
Download the CAD
36
(1.42)
6.4
(.25)
12
(.47)
4
(.16)
M6
40WG43
Download the CAD
40
(1.57)
6.4
(.25)
12
(.47)
5
(.20)
M6
45WG43
Download the CAD
45
(1.77)
6.4
(.25)
12
(.47)
6
(.24)
M6
52WG43
Download the CAD
52
(2.05)
6.4
(.25)
12
(.47)
6
(.24)
M6