Metric Size, Stainless Steel
Guide Housing

GN 187.1-NI

RoHS Compliant


Specification
Information

Guide housing: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Shipping

For use with GN 187.4-NI serrated locking plates.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
d1
+.2mm/+.3mm
d2
-.5mm
h t For serrated
locking plates
GN 187 - d1
187.1-22-NI
Download the CAD
22
(.87)
26
(1.02)
14.5
(.57)
12.5
(.49)
22
(.87)
187.1-27-NI
Download the CAD
27
(1.06)
31
(1.22)
16.5
(.65)
14.5
(.57)
27
(1.06)
187.1-32-NI
Download the CAD
32
(1.26)
36
(1.42)
19.5
(.77)
17.5
(.69)
32
(1.26)
187.1-40-NI
Download the CAD
40
(1.57)
44
(1.73)
24.5
(.96)
22.5
(.88)
40
(1.57)