Metric Size, Steel
Guide Housing

GN 187.1


RoHS Compliant


Specification
Information

Guide housing: Steel, black oxide finish

Shipping

For use with GN 187.4 serrated locking plates.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
d1
+.2mm/+.3mm
d2
-.5mm
h t For serrated
locking plates
GN 187 - d1
22WCBA
Download the CAD
22
(.87)
26
(1.02)
14.5
(.57)
12.5
(.49)
22
(.87)
27WCBA
Download the CAD
27
(1.06)
31
(1.22)
16.5
(.65)
14.5
(.57)
27
(1.06)
32WCBA
Download the CAD
32
(1.26)
36
(1.42)
19.5
(.77)
17.5
(.69)
32
(1.26)
40WCBA
Download the CAD
40
(1.57)
44
(1.73)
24.5
(.96)
22.5
(.88)
40
(1.57)