Metric Size, Stainless Steel
Conical Thrust Springs

GN 187.2


RoHS Compliant


Specification
Information

Conical thrust springs: Stainless steel, European standard 1.4310 (American standard 301)

Shipping

For use with GN 187.4 serrated locking plates.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
d For serrated
locking plates
GN 187 - d1
Max. Spring Thrust
(N) ~
15WCBB
Download the CAD
15
(.59)
22
(.87)
40
18WCBB
Download the CAD
18
(.71)
27
(1.06)
45
23WCBB
Download the CAD
23
(.91)
32
(1.26)
65
29WCBB
Download the CAD
29
(1.14)
40
(1.57)
90