Metric Size, Sintered Steel
Serrated Locking Plates

GN 187.4


RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Locking plates: Sintered steel, nitrided, black oxide finish

Type A - with tapped hole in the center and two counterbored holes for socket cap screws
Type B - with bore in the center and two counterbored holes for socket cap screws
Type C - with tapped hole in the center and two tapped mounting holes
Type D - with bore in the center and two tapped mounting holes
Type E - not hardened, blank

Shipping

With the aid of GN 187.4 serrated locking plates, standard components can be interlocked and firmly set at a defined angle.
The range of options makes these plates adaptable for almost any application. Useful complimentary components include GN 187.1 guide pots and GN 187.2 thrust springs.
For stainless steel version see GN 187.4-NI.

Installation Examples


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Type A - Tapped Hole / Countersunk Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3
Thread
d5 d7 H11 h1
+/- .9mm
h2
(2xh1)
m1 m2 w min. stroke
Version with
48 Teeth
Version with
60 Teeth
187.4-22-48-A-ST
Download the CAD
187.4-22-60-A-ST
Download the CAD
22
(.87)
15.5
(.61)
M4 x .7 3.2
(.13)
3
(.12)
6.5
(.26)
13
(.51)
12
(.47)
12
(.47)
.06
(.002)
187.4-27-48-A-ST
Download the CAD
187.4-27-60-A-ST
Download the CAD
27
(1.06)
19.5
(.77)
M5 x .8 4.3
(.17)
4
(.16)
7.5
(.30)
15
(.59)
15
(.59)
15
(.59)
.07
(.003)
187.4-32-48-A-ST
Download the CAD
187.4-32-60-A-ST
Download the CAD
32
(1.26)
23.5
(.93)
M6 x 1.0 5.3
(.21)
5
(.20)
9
(.35)
18
(.71)
18
(.71)
18
(.71)
.09
(.004)
187.4-40-48-A-ST
Download the CAD
187.4-40-60-A-ST
Download the CAD
40
(1.57)
30
(1.18)
M8 x 1.25 6.3
(.25)
6
(.24)
11.5
(.45)
23
(.91)
23
(.91)
23
(.91)
1.3
(.051)
 
Type B - Bore / Countersunk Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d4 H11
Bore
d5 d7 H11 h1
+/- .9mm
h2
(2xh1)
m1 m2 w min. stroke
Version with
48 Teeth
Version with
60 Teeth
187.4-22-48-B-ST
Download the CAD
187.4-22-60-B-ST
Download the CAD
22
(.87)
15.5
(.61)
4.2
(.17)
3.2
(.13)
3
(.12)
6.5
(.26)
13
(.51)
12
(.47)
12
(.47)
.06
(.002)
187.4-27-48-B-ST
Download the CAD
187.4-27-60-B-ST
Download the CAD
27
(1.06)
19.5
(.77)
 5.2
(.20)
4.3
(.17)
4
(.16)
7.5
(.30)
15
(.59)
15
(.59)
15
(.59)
.07
(.003)
187.4-32-48-B-ST
Download the CAD
187.4-32-60-B-ST
Download the CAD
32
(1.26)
23.5
(.93)
6.2
(.24)
5.3
(.21)
5
(.20)
9
(.35)
18
(.71)
18
(.71)
18
(.71)
.09
(.004)
187.4-40-48-B-ST
Download the CAD
187.4-40-60-B-ST
Download the CAD
40
(1.57)
30
(1.18)
8.2
(.32)
6.3
(.25)
6
(.24)
11.5
(.45)
23
(.91)
23
(.91)
23
(.91)
1.3
(.051)
 
Type C - Tapped Hole / Tapped Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3
Thread
d6
Thread
d7 H11 h1
+/- .9mm
h2
(2xh1)
m1 m2 w min. stroke
Version with
48 Teeth
Version with
60 Teeth
187.4-22-48-C-ST
Download the CAD
187.4-22-60-C-ST
Download the CAD
22
(.87)
15.5
(.61)
M4 x .7 M3 x .6 3
(.12)
6.5
(.26)
13
(.51)
12
(.47)
12
(.47)
.06
(.002)
187.4-27-48-C-ST
Download the CAD
187.4-27-60-C-ST
Download the CAD
27
(1.06)
19.5
(.77)
M5 x .8 M4 x .7 4
(.16)
7.5
(.30)
15
(.59)
15
(.59)
15
(.59)
.07
(.003)
187.4-32-48-C-ST
Download the CAD
187.4-32-60-C-ST
Download the CAD
32
(1.26)
23.5
(.93)
M6 x 1.0 M5 x .8 5
(.20)
9
(.35)
18
(.71)
18
(.71)
18
(.71)
.09
(.004)
187.4-40-48-C-ST
Download the CAD
187.4-40-60-C-ST
Download the CAD
40
(1.57)
30
(1.18)
M8 x 1.25 M6 x 1.0 6
(.24)
11.5
(.45)
23
(.91)
23
(.91)
23
(.91)
1.3
(.051)
 
Type D - Bore / Tapped Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d4 H11
Bore
d6
Thread
d7 H11 h1
+/- .9mm
h2
(2xh1)
m1 m2 w min. stroke
Version with
48 Teeth
Version with
60 Teeth
187.4-22-48-D-ST
Download the CAD
187.4-22-60-D-ST
Download the CAD
22
(.87)
15.5
(.61)
4.2
(.17)
M3 x .6 3
(.12)
6.5
(.26)
13
(.51)
12
(.47)
12
(.47)
.06
(.002)
187.4-27-48-D-ST
Download the CAD
187.4-27-60-D-ST
Download the CAD
27
(1.06)
19.5
(.77)
 5.2
(.20)
M4 x .7 4
(.16)
7.5
(.30)
15
(.59)
15
(.59)
15
(.59)
.07
(.003)
187.4-32-48-D-ST
Download the CAD
187.4-32-60-D-ST
Download the CAD
32
(1.26)
23.5
(.93)
6.2
(.24)
M5 x .8 5
(.20)
9
(.35)
18
(.71)
18
(.71)
18
(.71)
.09
(.004)
187.4-40-48-D-ST
Download the CAD
187.4-40-60-D-ST
Download the CAD
40
(1.57)
30
(1.18)
8.2
(.32)
M6 x 1.0 6
(.24)
11.5
(.45)
23
(.91)
23
(.91)
23
(.91)
1.3
(.051)
 
Type E - Blank

Dimensions in:

millimeters
(inches)

Part Number d1 d2 h1
+/- .9mm
h2
(2xh1)
w min. stroke
Version with
48 Teeth
Version with
60 Teeth
187.4-22-48-E-ST
Download the CAD
187.4-22-60-E-ST
Download the CAD
22
(.87)
15.5
(.61)
6.5
(.26)
13
(.51)
.06
(.002)
187.4-27-48-E-ST
Download the CAD
187.4-27-60-E-ST
Download the CAD
27
(1.06)
19.5
(.77)
7.5
(.30)
15
(.59)
.07
(.003)
187.4-32-48-E-ST
Download the CAD
187.4-32-60-E-ST
Download the CAD
32
(1.26)
23.5
(.93)
9
(.35)
18
(.71)
.09
(.004)
187.4-40-48-E-ST
Download the CAD
187.4-40-60-E-ST
Download the CAD
40
(1.57)
30
(1.18)
11.5
(.45)
23
(.91)
1.3
(.051)