Metric Size, Steel
Tenon Nuts
GN 230
wo
GN 230


RoHS Compliant
 
Specification
Information
Steel, black oxide finish, hardened and ground

GN 230 tenon nuts are used for aligning and positioning of jigs and fixtures on machining tables with T-slots DIN 650.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number for screw
DIN 84
DIN 912
b
h6
d1 d2 h l t
10D20Z99
Download the CAD
M4 x 10 10
(.39)
4.5
(.18)
8
(.31)
8
(.31)
20
(.79)
4.3
(.17)
12D20Z99
Download the CAD
M5 x 12 12
(.47)
5.5
(.22)
10
(.39)
8
(.31)
20
(.79)
5.3
(.21)
14D22Z99
Download the CAD
M6 x 16 14
(.55)
6.6
(.26)
11
(.43)
10
(.39)
22
(.87)
6.3
(.25)
16D22Z99
Download the CAD
M6 x 16 16
(.63)
6.6
(.26)
11
(.43)
10
(.39)
22
(.87)
6.3
(.25)
18D22Z99
Download the CAD
M6 x 16 18
(.71)
6.6
(.26)
11
(.43)
10
(.39)
22
(.87)
6.3
(.25)
20D22Z99
Download the CAD
M6 x 16 20
(.79)
6.6
(.26)
11
(.43)
10
(.39)
22
(.87)
6.3
(.25)
22D32Z99
Download the CAD
M6 x 16 22
(.87)
6.6
(.26)
11
(.43)
12
(.47)
32
(1.26)
6.3
(.25)