Metric Size, Steel
Disks with Cover Cap

GN 338



RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Disks: Steel, zinc-plated, blue passivated
Cover caps:
Type KS (gliding) - Technopolymer plastic, Polyacetal (POM), natural white color rubber
Type KR (non-gliding) - Elastomer (TPE), 73 Shore, black color

Shipping

GN 338 disks with cover caps are suitable for use as gliding or non-gliding feet on machinery.
The type with gliding cover cap (Type KS) is ideally suited as a protective top or side cover for difficult to guide mechanical devices such as highly sensitive equipment.
This type can also be used as a shroud to cover mounting screws for a more appealing, finished look.
Cover can be removed by inserting a screwdriver in the gap on the edge.
Colored cover caps available upon request.

Installation Examples

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 h1
h2
h3
Type KS with Gliding Cover Cap Type KR with Non-Gliding Cover Cap
16WGBK
Download the CAD
16WGBL
Download the CAD
16
(.63)
3.2
(.13)
5
(.20)
1
(.04)
3.7
(.15)
20WGBK
Download the CAD
20WGBL
Download the CAD
20
(.79)
4.3
(.17)
5
(.20)
1
(.04)
3.7
(.15)
25WGBK
Download the CAD
25WGBL
Download the CAD
25
(.98)
4.3
(.17)
5.7
(.22)
1
(.04)
4
(.16)
32WGBK
Download the CAD
32WGBL
Download the CAD
32
(1.26)
5.3
(.21)
6.7
(.26)
1
(.04)
5
(.20)