Metric Size, Steel
Ball Joint Thrust Pads
GN 346

RoHS Compliant
DIN 6340 DIN 6340
Specification
Information

Thrust pads: Steel, zinc plated, blue passivated, tensile strength 500 N/mm2


GN 346 ball joint thrust pads are generally used for the transfer of clamping forces. They accommodate uneven or non-parallel surfaces and clamp without twisting the clamped parts.
The static loads indicated in the table were determined by a series of tests, wherein a limited number of thrust pads were subjected for a limited time to vertical static loads. At the values shown, a permanent deformation of the ball is almost impossible.
These thrust pads can also be used as leveling feet with a small foot diameter.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Thread
l1 l2 t
min.
A/F Static Load [N]
8NDB6
Download the CAD
16
(.63)
M8 x 1.25
19
(.75)
7
(.28)
9
(.35)
12
(.47)
500
10NDB7
Download the CAD
20
(.79)
M10 x 1.5
22
(.87)
8
(.31)
11
(.43)
15
(.59)
7500
12NDB8
Download the CAD
24
(.94)
M12 x 1.75
25
(.98)
10
(.39)
12
(.47)
17
(.67)
10000
16NDB9
Download the CAD
30
(1.18)
M16 x 2.0
31
(1.22)
13
(.51)
16
(.63)
24
(.94)
15000