Metric Size, Steel
Swivel Hexagon Nuts
With Tapped Through Socket
GN 347
wo


RoHS Compliant
 
Specification
Information
Body: Steel, European Standard 10.9 grade
Black oxide finish

GN 347 hexagon nuts are capable of clamping slanting surfaces up to 3° without disturbing or twisting the clamped surface.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2
Tapped
l A/F
8NGA3
Download the CAD
17
(.67)
M8 x 1.25 14
(.55)
13
(.51)
10NGA4
Download the CAD
21
(.83)
M10 x 1.5 17.5
(.69)
16
(.63)
12NGA5
Download the CAD
24
(.94)
M12 x 1.75 21.5
(.85)
18
(.71)
16NGA6
Download the CAD
30
(1.18)
M16 x 2.0 28
(1.10)
24
(.94)
20NGA7
Download the CAD
36
(1.42)
M20 x 2.5 35
(1.38)
30
(1.18)
24NGA8
Download the CAD
44
(1.73)
M24 x 3.0 42.5
(1.67)
36
(1.42)
Application Example