Metric Size, Stainless Steel
Leveling Sets

Long Model
GN 350-NI



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling sets: Stainless steel, European Standard 1.4305 (American Standard series 303)

Shipping

GN 350-NI leveling sets are used for leveling and linking operations.
They consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows precise, stepless setting and locking using a DIN 1810A hook wrench. An anti-rotation disk serves also as a height limiter for the maximum height.
Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened. If this is not sufficient, the use of a locknut (Type AK) is recommended.
See also:
Short model leveling sets GN 350.1
Leveling sets with spherical washers GN 350.2
Spherical leveling washers GN 350.3
High-strength washers GN 6339
F1 is maximum total load.
F2 is max. load after deduction of max. preload for screws.
Screw/bolt type: 6.8 stainless steel µ = 0.14

Installation Examples



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1
Type A
h1
Type AK
h2 Adjustable Range Static Load F [kN]
Hook Wrench DIN 1810A
Type A
Without Locknut
Type AK
With Locknut
h3
Type A
h3
Type AK
F1
Static Load F [kN]
F2
Static Load F [kN]
350-25-5.5-A-ST
Download the CAD
350-25-5.5-AK-ST
Download the CAD
25
(.98)
5.5
(.22)
M5 M15 x 1 28
(1.10)
33
(1.30)
43
(1.69)
15
(.59)
10
(.39)
27.1 20.26 A54601
660MGK0/A
Download the CAD
660MGK0/AK
Download the CAD
6.6
(.26)
M6
660MGK1/A
Download the CAD
660MGK1/AK
Download the CAD
32
(1.26)
6.6
(.26)
M6 M20 x 1 35
(1.38)
41
(1.61)
55
(2.17)
20
(.79)
14
(.55)
43.4 36.56 A54619
9MGK1/A
Download the CAD
9MGK1/AK
Download the CAD
9
(.35)
M8 30.86
11MGK1/A
Download the CAD
11MGK1/AK
Download the CAD
11
(.43)
M10 23.41
11MGK2/A
Download the CAD
11MGK2/AK
Download the CAD
45
(1.77)
11
(.43)
M10 M30 x 1 42
(1.65)
49
(1.93)
67
(2.64)
25
(.98)
18
(.71)
84 64.01 A54643
135MGK2/A
Download the CAD
135MGK2/AK
Download the CAD
13.5
(.53)
M12 54.82
175MGK2/A
Download the CAD
175MGK2/AK
Download the CAD
17.5
(.69)
M16 28.90
175MGK3/A
Download the CAD
175MGK3/AK
Download the CAD
58
(2.28)
17.5
(.69)
M16 M40 x 1 54
(2.13)
63
(2.48)
86
(3.39)
32
(1.26)
23
(.91)
148 92.90 A54668
22MGK3/A
Download the CAD
22MGK3/AK
Download the CAD
22
(.87)
M20 59.08
26MGK3/A
Download the CAD
26MGK3/AK
Download the CAD
26
(1.02)
M24 20.30
22MGK4/A
Download the CAD
22MGK4/AK
Download the CAD
70
(2.76)
22
(.87)
M20 M50 x 1.5 66
(2.60)
77
(3.03)
106
(4.17)
40
(1.57)
29
(1.14)
225 136.08 A54676
26MGK4/A
Download the CAD
26MGK4/AK
Download the CAD
26
(1.02)
M24 97.30
33MGK4/A
Download the CAD
33MGK4/AK
Download the CAD
33
(1.30)
M30 20.60
26MGK5/A
Download the CAD
26MGK5/AK
Download the CAD
80
(3.15)
26
(1.02)
M24 M60 x 2 76
(2.99)
87
(3.43)
126
(4.96)
50
(1.97)
39
(1.54)
323 195.30 A54684
33MGK5/A
Download the CAD
33MGK5/AK
Download the CAD
33
(1.30)
M30 118.60
39MGK5/A
Download the CAD
39MGK5/AK
Download the CAD
39
(1.54)
M36 38.20