Metric Size, Stainless Steel
Leveling Sets

Short Model
GN 350.1-NI



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling sets: Stainless steel, European Standard 1.4305 (X 10 CrNiS 18-9) (American Standard series 303)

Shipping

GN 350.1-NI leveling sets are used for leveling, adjusting, and linking operations involving small dimensions.
They consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows precise, stepless setting and locking using a DIN 1810A hook wrench. An anti-rotation disk serves also as a height limiter for the maximum height.
Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened. If this is not sufficient, the use of a locknut (Type AK) is recommended.
See also:
Long model leveling sets GN 350
Leveling sets with spherical washers GN 350.2
Spherical leveling washers GN 350.3
High-strength washers GN 6339
F1 is maximum total load.
F2 is max. load after deduction of max. preload for screws.
Screw/bolt type: 6.8 stainless steel µ = 0.14

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1 h2 h3
Adjustable Range
Static Load F [kN]
Hook Wrench DIN 1810A
Type A Without Locknut Type AK With Locknut F1 F2
350.1-25-5.5-A-NI
Download the CAD
350.1-25-5.5-AK-NI
Download the CAD
25
(.98)
5.5
(.26)
M5 M15 x 1 15
(.59)
19
(.75)
4
(.16)
27.1 22.40 A54601
660MKJ0
Download the CAD
350.1-25-6.6-AK-NI
Download the CAD
6.6
(.26)
M6 20.26
660MKJ1
Download the CAD
350.1-32-6.6-AK-NI
Download the CAD
32
(1.26)
6.6
(.26)
M6 M20 x 1 18
(.71)
23
(.91)
5
(.20)
43.4 36.56 A54619
9MKJ1
Download the CAD
350.1-32-9-AK-NI
Download the CAD
9
(.35)
M8 30.86
11MKJ1
Download the CAD
350.1-32-11-AK-NI
Download the CAD
11
(.43)
M10 23.41
11MKJ2
Download the CAD
350.1-45-11-AK-NI
Download the CAD
45
(1.77)
11
(.43)
M10 M30 x 1.5 22
(.87)
29
(1.14)
7
(.28)
84 64.01 A54643
135MKJ2
Download the CAD
350.1-45-13.5-AK-NI
Download the CAD
13.5
(.53)
M12 54.82
175MKJ2
Download the CAD
350.1-45-17.5-AK-NI
Download the CAD
17.5
(.69)
M16 28.90
175MKJ3
Download the CAD
350.1-58-17.5-AK-NI
Download the CAD
58
(2.28)
17.5
(.69)
M16 M40 x 1.5 28
(1.10)
37
(1.46)
9
(.35)
148 92.90 A54668
22MKJ3
Download the CAD
350.1-58-22-AK-NI
Download the CAD
22
(.87)
M20 59.08
26MKJ3
Download the CAD
350.1-58-26-AK-NI
Download the CAD
26
(1.02)
M24 20.30
22MKJ4
Download the CAD
350.1-70-22-AK-NI
Download the CAD
70
(2.76)
22
(.87)
M20 M50 x 1.5 33
(1.30)
43
(1.69)
10
(.39)
225 136.08 A54676
26MKJ4
Download the CAD
350.1-70-26-AK-NI
Download the CAD
26
(1.02)
M24 97.30
33MKJ4
Download the CAD
350.1-70-33-AK-NI
Download the CAD
33
(1.30)
M30 20.60
26MKJ5
Download the CAD
350.1-80-26-AK-NI
Download the CAD
80
(3.15)
26
(1.02)
M24 M60 x 2 38
(1.50)
50
(1.97)
12
(.47)
323 195.30 A54684
33MKJ5
Download the CAD
350.1-80-33-AK-NI
Download the CAD
33
(1.30)
M30 118.60
39MKJ5
Download the CAD
350.1-80-39-AK-NI
Download the CAD
39
(1.54)
M36 38.20