Metric Size, Steel
Leveling Sets

Short Model
GN 350.1



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling sets: Steel, 1.7225 (42 CrMo 4 V), zinc plated, blue passivated

Shipping

GN 350.1 leveling sets are used for leveling, adjusting, and linking operations involving small dimensions.
They consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows precise, stepless setting and locking using a DIN 1810A hook wrench. An anti-rotation disk serves also as a height limiter for the maximum height.
Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened. If this is not sufficient, the use of a locknut (Type AK) is recommended.
See also:
Long model leveling sets GN 350
Leveling sets with spherical washers GN 350.2
Spherical leveling washers GN 350.3
High-strength washers GN 6339
F1 is maximum total load.
F2 is max. load after deduction of max. preload for screws.
Screw/bolt type: 8-8 steel µ = 0.125

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1 h2 h3
Adjustable Range
Static Load F [kN]
Hook Wrench DIN 1810A
Type A Without Locknut Type AK With Locknut F1 F2
350.1-25-5.5-A-ST
Download the CAD
350.1-25-5.5-AK-ST
Download the CAD
25
(.98)
5.5
(.26)
M5 M15 x 1 15
(.59)
19
(.75)
4
(.16)
40 33.4 A54601
660MKE0
Download the CAD
350.1-25-6.6-AK-ST
Download the CAD
6.6
(.26)
M6 30.7
660MKE1
Download the CAD
350.1-32-6.6-AK-ST
Download the CAD
32
(1.26)
6.6
(.26)
M6 M20 x 1 18
(.71)
23
(.91)
5
(.20)
65 55.7 A54619
9MKE1
Download the CAD
350.1-32-9-AK-ST
Download the CAD
9
(.35)
M8 48
11MKE1
Download the CAD
350.1-32-11-AK-ST
Download the CAD
11
(.43)
M10 37.9
11MKE2
Download the CAD
350.1-45-11-AK-ST
Download the CAD
45
(1.77)
11
(.43)
M10 M30 x 1.5 22
(.87)
29
(1.14)
7
(.28)
120 92.9 A54643
135MKE2
Download the CAD
350.1-45-13.5-AK-ST
Download the CAD
13.5
(.53)
M12 80.4
175MKE2
Download the CAD
350.1-45-17.5-AK-ST
Download the CAD
17.5
(.69)
M16 45.5
175MKE3
Download the CAD
350.1-58-17.5-AK-ST
Download the CAD
58
(2.28)
17.5
(.69)
M16 M40 x 1.5 28
(1.10)
37
(1.46)
9
(.35)
210 136 A54668
22MKE3
Download the CAD
350.1-58-22-AK-ST
Download the CAD
22
(.87)
M20 90
26MKE3
Download the CAD
350.1-58-26-AK-ST
Download the CAD
26
(1.02)
M24 37
22MKE4
Download the CAD
350.1-70-22-AK-ST
Download the CAD
70
(2.76)
22
(.87)
M20 M50 x 1.5 33
(1.30)
43
(1.69)
10
(.39)
330 210 A54676
26MKE4
Download the CAD
350.1-70-26-AK-ST
Download the CAD
26
(1.02)
M24 157
33MKE4
Download the CAD
350.1-70-33-AK-ST
Download the CAD
33
(1.30)
M30 53
26MKE5
Download the CAD
350.1-80-26-AK-ST
Download the CAD
80
(3.15)
26
(1.02)
M24 M60 x 2 38
(1.50)
50
(1.97)
12
(.47)
495 322 A54684
33MKE5
Download the CAD
350.1-80-33-AK-ST
Download the CAD
33
(1.30)
M30 218
39MKE5
Download the CAD
350.1-80-39-AK-ST
Download the CAD
39
(1.54)
M36 101