Metric Size, Steel
Leveling Sets

With Spherical Washer
GN 350.2



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling sets: Steel, zinc plated, blue passivated

Shipping

GN 350.2 leveling sets are used for leveling, adjusting, and linking operations.
The spherical washer allows precise installation of two non-parallel planes at a required gradient up to ~4°.
Leveling sets consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows precise, stepless setting and locking using a DIN 1810A hook wrench. An anti-rotation disk serves also as a height limiter for the maximum height.
Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened. If this is not sufficient, the use of a locknut (Type AK) is recommended.
See also:
Long model leveling sets GN 350
Short model leveling sets GN 350.1
Spherical leveling washers GN 350.3
High-strength washers GN 6339
F1 is maximum total load.
F2 is max. load after deduction of max. preload for screws.
Screw/bolt type: 8-8 steel µ = 0.125


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1 h2 h3
Adjustable Range
Static Load F [kN]
Hook Wrench DIN 1810A
F1 F2
350.2-25-5.5-22-ST
Download the CAD
25
(.98)
5.5
(.22)
M5 M15 x 1 22
(.87)
26
(1.02)
4
(.16)
40 33.4 A54601
350.2-25-5.5-35-ST
Download the CAD
35
(1.38)
660MGRA
Download the CAD
6.6
(.26)
M6 22
(.87)
30.7
350.2-25-6.6-35-ST
Download the CAD
35
(1.38)
660MGRB
Download the CAD
32
(1.26)
6.6
(.26)
M6 M20 x 1 26
(1.02)
31
(1.22)
5
(.20)
65 55.7 A54619
350.2-32-6.6-43-ST
Download the CAD
43
(1.69)
9MGRB
Download the CAD
9
(.35)
M8 26
(1.02)
48
350.2-32-9-43-ST
Download the CAD
43
(1.69)
11MGRB
Download the CAD
11
(.43)
M10 26
(1.02)
37.9
350.2-32-11-43-ST
Download the CAD
43
(1.69)
11MGRC
Download the CAD
45
(1.77)
11
(.43)
M10 M30 x 1 34
(1.34)
41
(1.61)
7
(.28)
120 92.9 A54643
350.2-45-11-54-ST
Download the CAD
54
(2.13)
135MGRC
Download the CAD
13.5
(.53)
M12 34
(1.34)
80.4
350.2-45-13.5-54-ST
Download the CAD
54
(2.13)
175MGRC
Download the CAD
17.5
(.69)
M16 34
(1.34)
45.5
350.2-45-17.5-54-ST
Download the CAD
54
(2.13)
175MGRD
Download the CAD
58
(2.28)
17.5
(.69)
M16 M40 x 1 44
(1.73)
53
(2.09)
9
(.35)
210 136 A54668
350.2-58-17.5-70-ST
Download the CAD
70
(2.76)
22MGRD
Download the CAD
22
(.87)
M20 44
(1.73)
90
350.2-58-22-70-ST
Download the CAD
70
(2.76)
26MGRD
Download the CAD
26
(1.02)
M24 44
(1.73)
37
350.2-58-26-70-ST
Download the CAD
70
(2.76)
22MGRE
Download the CAD
70
(2.76)
22
(.87)
M20 M50 x 1.5 50
(1.97)
60
(2.36)
10
(.39)
330 210 A54676
350.2-70-22-83-ST
Download the CAD
83
(3.27)
26MGRE
Download the CAD
26
(1.02)
M24 50
(1.97)
157
350.2-70-26-83-ST
Download the CAD
83
(3.27)
33MGRE
Download the CAD
33
(1.30)
M30 50
(1.97)
53
350.2-70-33-83-ST
Download the CAD
83
(3.27)
26MGRF
Download the CAD
80
(3.15)
26
(1.02)
M24 M60 x 2 56
(2.20)
68
(2.68)
12
(.47)
495 322 A54684
350.2-80-26-94-ST
Download the CAD
94
(3.70)
33MGRF
Download the CAD
33
(1.30)
M30 56
(2.20)
218
350.2-80-33-94-ST
Download the CAD
94
(3.70)
39MGRF
Download the CAD
39
(1.54)
M36 56
(2.20)
101
350.2-80-39-94-ST
Download the CAD
94
(3.70)