Metric Size, Steel or Stainless Steel
Spherical Leveling Washers

GN 350.3 /
GN 350.3-NI


RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

Washers:
Steel version--1.7225 (42 CrMo 4V)
Stainless steel version--European standard 1.4305 (American standard 303)

Shipping

GN 350.3 spherical leveling washers were designed to match GN 350 and GN 350.1 leveling sets.
The two spherical washers are used together and cannot be detached from each other.
The load bearing capacity of these spherical washers is relatively high. This is not only due to the material quality but also to the matched curve of the concave washer.
In addition, GN 6339 high strength washers are recommmended for bridging d2.
High strength washer - GN 6339.
Spherical washers (male and female) - DIN 6319C and DIN 6319D.
Leveling sets, long model - GN 350.
Leveling sets, short model - GN 350.1.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3
Min.
Dimension
h Max. Bolt Size Static Load [kN]
GN 350.3
Steel
GN 350.3-NI
Stainless Steel
Steel Stainless
Steel
25WLA8
Download the CAD
25WLA9
Download the CAD
25
(.98)
8.5
(.33)
15
(.59)
8
(.31)
M8 40 27.1
32WLA8
Download the CAD
32WLA9
Download the CAD
32
(1.26)
13
(.51)
20
(.79)
10
(.39)
M10 65 43.4
45WLA8
Download the CAD
45WLA9
Download the CAD
45
(1.77)
20
(.79)
30
(1.18)
12.5
(.49)
M16 120 84
58WLA8
Download the CAD
58WLA9
Download the CAD
58
(2.28)
29
(1.14)
38
(1.50)
16
(.63)
M24 210 148
70WLA8
Download the CAD
70WLA9
Download the CAD
70
(2.76)
36
(1.42)
48
(1.89)
20
(.79)
M30 330 225
80WLA8
Download the CAD
80WLA9
Download the CAD
80
(3.15)
44
(1.73)
61
(2.40)
20
(.79)
M36 495 323
350.3-105-ST
Download the CAD
350.3-105-NI
Download the CAD
105
(4.13)
58
(2.28)
78
(3.07)
25
(.98)
M48 920 546