Metric Size, Steel
Leveling Sets

With Spherical Washer, with Locknut
GN 350.5

RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling sets: Steel, 1.7225 (42 CrMo 4 V), zinc plated, blue passivated

Shipping

GN 350.5 leveling sets are used for leveling, adjusting, and linking operations.
The spherical washer allows precise installation of two non-parallel planes at a required gradient up to ~4°.
Leveling sets consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows precise, stepless setting and locking using a DIN 1810A hook wrench. An anti-rotation disk serves also as a height limiter for the maximum height.

F1 is maximum total load.
F2 is max. load after deduction of max. preload for screws.
Screw/bolt type: 8.8 steel µ = 0.125

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1 h2 h3
Adjustable Range
Static Load F [kN]
Hook Wrench DIN 1810A
F1 F2
350.5-25-5.5-27-ST
Download the CAD
25
(.98)
5.5
(.22)
M5 M15 x 1 27
(1.06)
31-50
(1.22-1.97)
4-10
(.16-.39)
40 33.4 A54601
350.5-25-5.5-40-ST
Download the CAD
40
(1.57)
350.5-25-6.6-27-ST
Download the CAD
25
(.98)
6.6
(.26)
M6 M15 x 1 27
(1.06)
31-50
(1.22-1.97)
4-10
(.16-.39)
40 30.7 A54601
350.5-25-6.6-40-ST
Download the CAD
40
(1.57)
350.5-32-6.6-32-ST
Download the CAD
32
(1.26)
6.6
(.26)
M6 M20 x 1 32
(1.26)
37-63
(1.46-2.48)
5-14
(.20-.55)
65 55.7 A54619
350.5-32-6.6-49-ST
Download the CAD
49
(1.93)
350.5-32-9-32-ST
Download the CAD
32
(1.26)
9
(.35)
M8 M20 x 1 32
(1.26)
37-63
(1.46-2.48)
5-14
(.20-.55)
65 48 A54619
350.5-32-9-49-ST
Download the CAD
49
(1.93)
350.5-32-11-32-ST
Download the CAD
32
(1.26)
11
(.43)
M10 M20 x 1 32
(1.26)
37-63
(1.46-2.48)
5-14
(.20-.55)
65 37.9 A54619
350.5-32-11-49-ST
Download the CAD
49
(1.93)
350.5-45-11-41-ST
Download the CAD
45
(1.77)
11
(.43)
M10 M30 x 1.5 41
(1.61)
48-79
(1.89-3.11)
7-18
(.28-.71)
120 92.9 A54643
350.5-45-11-61-ST
Download the CAD
61
(2.40)
350.5-45-13.5-41-ST
Download the CAD
45
(1.77)
13.5
(.53)
M12 M30 x 1.5 41
(1.61)
48-79
(1.89-3.11)
7-18
(.28-.71)
120 80.4 A54643
350.5-45-13.5-61-ST
Download the CAD
61
(2.40)
350.5-45-17.5-41-ST
Download the CAD
45
(1.77)
17.5
(.69)
M16 M30 x 1.5 41
(1.61)
48-79
(1.89-3.11)
7-18
(.28-.71)
120 45.5 A54643
350.5-45-17.5-61-ST
Download the CAD
61
(2.40)
Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1 h2 h3
Adjustable Range
Static Load F [kN]
Hook Wrench DIN 1810A
F1 F2
350.5-58-17.5-53-ST
Download the CAD
58
(2.28)
17.5
(.69)
M16 M40 x 1.5 53
(2.09)
62-102
(2.44-4.02)
9-23
(.35-.91)
210 136 A54668
350.5-58-17.5-79-ST
Download the CAD
79
(3.11)
350.5-58-22-53-ST
Download the CAD
58
(2.28)
22
(.87)
M20 M40 x 1.5 53
(2.09)
62-102
(2.44-4.02)
9-23
(.35-.91)
210 90 A54668
350.5-58-22-79-ST
Download the CAD
79
(3.11)
350.5-58-26-53-ST
Download the CAD
58
(2.28)
26
(1.02)
M24 M40 x 1.5 53
(2.09)
62-102
(2.44-4.02)
9-23
(.35-.91)
210 37 A54668
350.5-58-26-79-ST
Download the CAD
79
(3.11)
350.5-70-22-61-ST
Download the CAD
70
(2.76)
22
(.87)
M20 M50 x 1.5 61
(2.40)
71-123
(2.80-4.84)
10-29
(.31-1.14)
330 210 A54676
350.5-70-22-94-ST
Download the CAD
94
(3.70)
350.5-70-26-61-ST
Download the CAD
70
(2.76)
26
(1.02)
M24 M50 x 1.5 61
(2.40)
71-123
(2.80-4.84)
10-29
(.31-1.14)
330 157 A54676
350.5-70-26-94-ST
Download the CAD
94
(3.70)
350.5-70-33-61-ST
Download the CAD
70
(2.76)
33
(1.30)
M30 M50 x 1.5 61
(2.40)
71-123
(2.80-4.84)
10-29
(.31-1.14)
330 53 A54676
350.5-70-33-94-ST
Download the CAD
94
(3.70)
350.5-80-26-67-ST
Download the CAD
80
(3.15)
26
(1.02)
M24 M60 x 2 67
(2.64)
79-144
(3.11-5.67)
12-39
(.47-1.54)
495 322 A54684
350.5-80-26-105-ST
Download the CAD
105
(4.13)
350.5-80-33-67-ST
Download the CAD
80
(3.15)
33
(1.30)
M30 M60 x 2 67
(2.64)
79-144
(3.11-5.67)
12-39
(.47-1.54)
495 218 A54684
350.5-80-33-105-ST
Download the CAD
105
(4.13)
350.5-80-39-67-ST
Download the CAD
80
(3.15)
39
(1.54)
M36 M60 x 2 67
(2.64)
79-144
(3.11-5.67)
12-39
(.47-1.54)
495 101 A54684
350.5-80-39-105-ST
Download the CAD
105
(4.13)