Metric Size, Steel
Leveling Sets

Long Model
GN 350



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling sets: Steel, zinc plated, blue passivated

Shipping

GN 350 leveling sets are used for leveling and linking operations.
They consist of a threaded upper sleeve and a tapped lower sleeve. The fine thread allows precise, stepless setting and locking using a DIN 1810A hook wrench. An anti-rotation disk serves also as a height limiter for the maximum height.
Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened. If this is not sufficient, the use of a locknut (Type AK) is recommended.
See also:
Short model leveling sets GN 350.1
Leveling sets with spherical washers GN 350.2
Spherical leveling washers GN 350.3
High-strength washers GN 6339
F1 is maximum total load.
F2 is max. load after deduction of max. preload for screws.
Screw/bolt type: 8-8 steel µ = 0.125

Installation Examples



CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 Ref. Bolt Size
d3
Thread
h1
Type A
h1
Type AK
h2 Adjustable Range Static Load F [kN]
Hook Wrench DIN 1810A
Type A
Without Locknut
Type AK
With Locknut
h3
Type A
h3
Type AK
F1 Type A F2
Type AK
350-25-5.5-A-ST
Download the CAD
350-25-5.5-AK-ST
Download the CAD
25
(.98)
5.5
(.22)
M5 M15 x 1 28
(1.10)
33
(1.30)
43
(1.69)
15
(.59)
10
(.39)
40 33.4 A54601
660MCF0/A
Download the CAD
660MCF0/AK
Download the CAD
M6 30.7
660MGF1/A
Download the CAD
660MGF1/AK
Download the CAD
32
(1.26)
6.6
(.26)
M6 M20 x 1 35
(1.38)
41
(1.61)
55
(2.17)
20
(.79)
14
(.55)
65 55.7 A54619
9MGF1/A
Download the CAD
9MGF1/AK
Download the CAD
9
(.35)
M8 48
11MGF1/A
Download the CAD
11MGF1/AK
Download the CAD
11
(.43)
M10 37.9
11MGF2/A
Download the CAD
11MGF2/AK
Download the CAD
45
(1.77)
11
(.43)
M10 M30 x 1.5 42
(1.65)
49
(1.93)
67
(2.64)
25
(.98)
18
(.71)
120 92.9 A54643
135MGF2/A
Download the CAD
135MGF2/AK
Download the CAD
13.5
(.53)
M12 80.4
175MGF2/A
Download the CAD
175MGF2/AK
Download the CAD
17.5
(.69)
M16 45.5
175MGF3/A
Download the CAD
175MGF3/AK
Download the CAD
58
(2.28)
17.5
(.69)
M16 M40 x 1.5 54
(2.13)
63
(2.48)
86
(3.39)
32
(1.26)
23
(.91)
210 136 A54668
22MGF3/A
Download the CAD
22MGF3/AK
Download the CAD
22
(.87)
M20 90
26MGF3/A
Download the CAD
26MGF3/AK
Download the CAD
26
(1.02)
M24 37
22MGF4/A
Download the CAD
22MGF4/AK
Download the CAD
70
(2.76)
22
(.87)
M20 M50 x 1.5 66
(2.60)
77
(3.03)
106
(4.17)
40
(1.57)
29
(1.14)
330 210 A54676
26MGF4/A
Download the CAD
26MGF4/AK
Download the CAD
26
(1.02)
M24 157
33MGF4/A
Download the CAD
33MGF4/AK
Download the CAD
33
(1.30)
M30 53
26MGF5/A
Download the CAD
26MGF5/AK
Download the CAD
80
(3.15)
26
(1.02)
M24 M60 x 2 76
(2.99)
87
(3.43)
126
(4.96)
50
(1.97)
39
(1.54)
495 322 A54684
33MGF5/A
Download the CAD
33MGF5/AK
Download the CAD
33
(1.30)
M30 218
39MGF5/A
Download the CAD
39MGF5/AK
Download the CAD
39
(1.54)
M36 101