Metric Size, Steel
Assembly Tools
For GN 355 Leveling Elements
GN 355.1



RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Tool: Steel, black oxide finish

Shipping

GN 355.1 assembly tools serve to adjust GN 355 leveling elements. The tool is used along with a T-handle or L-shaped hex key. To ease leveling, the top end of the assembly tool has an external hexagon head which is used for turning the leveling screw with a box-end wrench, ideally with a ratcheting function.
For adjustment, first use the assembly tool to turn the leveling screw of the leveling element into the desired position and at the same time tighten the screw to secure the leveling element. To ensure that the position does not change, the assembly tool may be used to counterhold the leveling element.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 b d2 h1 h2 h3 A/F Max. Allowable Torque
Nm
355.1-12
Download the CAD
12
(.47)
2
(.08)
11
(.43)
35
(1.38)
7
(.28)
6
(.24)
8
(.31)
20
355.1-18
Download the CAD
18
(.71)
2
(.08)
17
(.67)
39
(1.54)
8
(.31)
9
(.35)
11
(.43)
50
355.1-24
Download the CAD
24
(.94)
4
(.16)
22.5
(.89)
43
(1.69)
9
(.35)
12
(.47)
13
(.51)
75
355.1-30
Download the CAD
30
(1.18)
4
(.16)
28.5
(1.12)
48
(1.89)
11
(.43)
15
(.59)
17
(.67)
100
355.1-36
Download the CAD
36
(1.42)
4
(.16)
34.5
(1.36)
53
(2.09)
13
(.51)
18
(.71)
22
(.87)
150