Metric Size, Stainless Steel
Leveling Elements

GN 355


RoHS Compliant


This line drawing is movable on the page...just click and drag!
Specification
Information

Leveling element body: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Cylinder head screw: Stainess steel, A2-70, European Standard No. 1.4301, (American Stadard Series 304), DIN 912
Washer: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), DIN 433
Spherical washer: Stainless steel, European Standard No. 1.4305 (American Standard Series 303), DIN 6319-C

Shipping

GN 355 leveling elements are used for leveling and adjustment in machines and equipment.
They consist of a leveling screw, a cylinder screw with disk and a spherical washer. After making the adjustment using the GN 355.1 assembly tool, the screw is tightened firmly, causing the leveling screw and the DIN 6319 spherical washer underneath to spread, and thus is secured against twisting in the tapped hole.
The values for w and x given in the table and for the static load capacity are to be considered reference values, which may differ depending on the conditions of the specific application. In general, they are not guarandeed; the user must determine whether the product is suitable for any particular intended purpose.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3
d4
d5
h1 h2 h3 s A/F t w
max.
x
min.
Static Load F [kN]
Part No for Assembly Tool
355-M12x1-4.5-NI
Download the CAD
M12 x 1 4.5
(.18)
M4 x .7 12
(.47)
9.1
(.36)
19.1
(.75)
10.9
(.43)
9.1
(.36)
2
(.08)
3
(.12)
3
(.12)
8
(.31)
8
(.31)
4.4 GN 355.1-12
355-M18x1-7-NI
Download the CAD
M18 x 1 7
(.28)
M6 x 1.0 17
(.67)
12.6
(.50)
26.8
(1.06)
10.1
(.40)
14.9
(.59)
2
(.08)
5
(.20)
3
(.12)
13
(.51)
12
(.47)
10 GN 355.1-18
355-M24x1.5-9-NI
Download the CAD
M24 x 1.5 9
(.35)
M8 x 1.25 24
(.94)
19.6
(.77)
31.1
(1.22)
11.3
(.44)
18.7
(.74)
4
(.16)
6
(.24)
6
(.24)
17
(.67)
16
(.63)
29.5 GN 355.1-24
355-M30x1.5-13-NI
Download the CAD
M30 x 1.5 13
(.51)
M12 x 1.75 30
(1.18)
25.6
(1.01)
32.6
(1.28)
20.4
(.80)
19.6
(.77)
4
(.16)
10
(.39)
6
(.24)
17
(.67)
20
(.79)
43 GN 355.1-30
355-M36x1.5-18-NI
Download the CAD
M36 x 1.5 18
(.71)
M16 x 2.0 36
(1.42)
31.6
(1.24)
45.7
(1.80)
15.8
(.62)
24.2
(.95)
4
(.16)
14
(.55)
6
(.24)
21
(.83)
24
(.94)
91 GN 355.1-36