Metric Size, Steel
Positioning Elements

With Male Thread
GN 409.1

FR

RoHS Compliant

The line drawing above is movable on the page...just click and drag!

Specification
Information

Positioning element: Steel, hardened and blackened

Shipping

GN 409.1 positioning elements with male thread are designed for use as locating devices, stops and thrust blocks.
See also GN 409.2 positioning elements, tapped.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
h
Type B:
+/- .01 mm
Types K/R:
+/- .1 mm
d1
Thread
d2
Types B/R
l
Length
A/F
e
Width Across Corners
Type B
Smooth
Contact Face
Type K
Spherical
Contact Face
Type R
Serrated
Contact Face
10
(.39)
M8 x 1.25
17
(.67)
10
(.39)
17
(.67)
19.4
(.76)
M10 x 1.5
19
(.75)
12
(.47)
19
(.75)
21.9
(.86)
M12 x 1.75
22
(.87)
14
(.55)
22
(.87)
25.2
(.99)
15
(.59)
M10 x 1.5
19
(.75)
12
(.47)
19
(.75)
21.9
(.86)
M12 x 1.75
22
(.87)
14
(.55)
22
(.87)
25.2
(.99)
M16 x 2.0
30
(1.18)
19
(.75)
30
(1.18)
33
(1.30)
20
(.79)
M16 x 2.0
30
(1.18)
19
(.75)
30
(1.18)
33
(1.30)