Metric Size, Steel
Cam Point Levers
GN 418.1
GN 418.1

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 606
Specification
Information

Lever: Steel, blackened
Screw/cam: Steel, case hardened, HRC 56 +/- 1
Ball knob: Plastic, black (see DIN 319)

GN 418.1 cam point levers have the same manner of operating as GN 418 cam point screws.
The ball-type handle is connected to the cam point lever via a serration, allowing the correct clamping position to be set and the lever to be readjusted. The F clamping forces given in the table refer to the maximum permitted tightening torque and the specified screw-in depth t.
For technical information and assembly instructions, see GN 418.2.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
                                

Dimensions in:

millimeters
(inches)

Part Number
d1
nom. dimen- sion
d2
Thread
l1 length
l2
d3
h1
h2
h3
h4
r1
r2
s1
s2
x
+/- .2 mm
See GN 418
z
+/- .2 mm
See GN 418

Max. Tigh-
ten-
ing Torque [Nm]

Max. Clamp-
ing Force F [N]
Type R
Right Hand Thread (Clock- wise Turn to Clamp)
Type L
Left Hand Thread (Counter-Clock- wise Turn to Clamp)
28
(1.10)
M8 x 1.25
20
(.79)
64
(2.52)
20
(.79)
9
(.35)
9.5
(.37)
22.5
(.89)
39
(1.54)
12.1
(.47)
14.1
(.55)
1.3
(.05)
2
(.08)
10.0
(.39)
12.4
(.49)
cannot be ach-
ieved with clamp-
ing lever
1500
M10 x 1.5
36
(1.42)
M10 x 1.5
24
(.94)
82
(3.23)
25
(.98)
10.5
(.41)
12
(.47)
28.5
(1.12)
49
(1.93)
16.1
(.63)
18.2
(.72)
1.6
(.06)
2.1
(.08)
14.1
(.55)
16.5
(.65)
2000
M12 x 1.75