Metric Size, Steel
Cam Point Screws
GN 418.2
GN 418.2

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 606
Specification
Information

Body: Steel, case hardened, HRC 56 +/- 1, zinc plated, blue passivated
Clamps by clockwise rotation (d2 = right-hand thread)

GN 418.2 cam point screws are simple clamping elements for a wide variety of different uses. They are sturdy and compact, requiring a minimum of installation space and offering ultimate convenience and ease in handling.
The F clamping forces given in the table refer to the maximum permitted tightening torque and the specified screw-in depth t.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
nom. dimen- sion
d1
d2
Thread
l length
h1
h2
r1
r2
s1
s2
A/F
x
+/- .2 mm
z
+/- .2 mm
Max. Tightening Torque [Nm]
Max. Clamping Force F [kN]
9
(.35)
9.2
(.36)
M4 x .7
8
(.31)
3
(.12)
3
(.12)
4
(.16)
4.6
(.18)
1
(.04)
.6
(.03)
2.5
(.10)
3.5
(.14)
4.2
(.17)
1.5
.09
12
(.47)
11.7
(.46)
M5 x .8
10
(.39)
4
(.16)
3.5
(.14)
5
(.20)
5.7
(.23)
1.16
(.04)
.7
(.03)
3
(.12)
4.2
(.17)
5.2
(.21)
2
.1
14
(.55)
14.2
(.56)
M6 x 1.0
12
(.47)
5
(.20)
4.5
(.18)
6.1
(.24)
7.1
(.28)
1.44
(.05)
1
(.04)
4
(.16)
5.4
(.22)
6.4
(26)
5
.3
18
(.71)
18
(.71)
M8 x 1.25
16
(.63)
6
(.24)
5.5
(.22)
7.7
(.30)
9
(.35)
1.84
(.07)
1.2
(.05)
5
(.20)
6.6
(.26)
8
(.31)
22
2.7
22
(.87)
22.2
(.88)
M10 x 1.5
20
(.79)
7
(.28)
6.5
(.26)
9.4
(.37)
11.1
(.43)
2.16
(.08)
1.7
(.07)
6
(.24)
8.3
(.32)
9.8
(.38)
35
4.0
26
(1.02)
25.8
(1.01)
M12 x 1.75
24
(.94)
9
(.35)
8
(.31)
11.6
(.45)
13.6
(.53)
2.53
(.10)
1.9
(.08)
8
(.31)
10.1
(.39)
12
(.47)
45
5.4


Function and Assembly Instructions