Metric Size, Steel
Eye Nuts
GN 444.2
wo


RoHS Compliant
 
Specification
Information

Body: Steel, European standard 5.8 grade, black oxide finish

In combination with set screws or double ended threaded studs (i.e. DIN 913 or DIN 6379), GN 444.2 eye nuts can be used as swing bolts in varying lengths.  
In addition, used with a cap screw DIN 912, a swiveling clamping screw can be produced.  
Dimensions d2, d3 and s are identical to DIN 444.  
Sizes M8, M10 and M12 can be used together with cylinder head shoulder bolts GN 732.  
For certain minimum quantities, inch size threads and bores available upon request.  
Threaded studs, see DIN 6379.  
Cylinder head shoulder bolts, see GN 732.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Tapped
d2
(H7) Bore
d3
Tol. -0.03mm
d4 l s
Tol. -0.15mm
t
min.
6NGC6
Download the CAD
M6 x 1.0  8
(.31)
18
(.71)
8.5
(.33)
19
(.75)
9
(.35)
9
(.35)
8NGC7
Download the CAD
M8 x 1.25  10
(.39)
20
(.79)
11
(.43)
24
(.94)
12
(.47)
11
(.43)
10NGC8
Download the CAD
M10 x 1.5  12
(.47)
25
(.98)
13.5
(.53)
28
(1.10)
14
(.55)
14
(.55)
12NGC9
Download the CAD
M12 x 1.75  16
(.63)
32
(1.26)
16
(.63)
34
(1.34)
17
(.67)
16
(.63)