Metric Size, Steel
Rhombus T-Nuts

GN 508.1


RoHS Compliant

This line drawing is movable on the page...just click and drag!


Specification
Information

T-nuts: Heat-treated steel, blackened, tensile strength 1000 N/mm2, class 10

Shipping

GN 508.1 rhombus T-nuts can be inserted vertically into the T-slot.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part
Number
a
-0.3/-0.5
d
Thread
e
-0.05
h k
-0.05
Fits T-slot Width
DIN 650
6NER0
Download the CAD
8
(.31)
M6 x 1.0
13
(.51)
10
(.39)
6
(.24)
8
(.31)
8NER1
Download the CAD
10
(.39)
M8 x 1.25
15
(.59)
12
(.47)
6
(.24)
10
(.39)
10NER2
Download the CAD
12
(.47)
M10 x 1.5
18
(.71)
14
(.55)
7
(.28)
12
(.47)
12NER3
Download the CAD
14
(.55)
M12 x 1.75
22
(.87)
16
(.63)
8
(.31)
14
(.55)
14NER4
Download the CAD
16
(.63)
M14 x 2.0
25
(.98)
18
(.71)
9
(.35)
16
(.63)
16NER5
Download the CAD
18
(.71)
M16 x 2.0
28
(1.10)
20
(.79)
10
(.39)
18
(.71)
20NER6
Download the CAD
22
(.87)
M20 x 2.5
35
(1.38)
28
(1.10)
14
(.55)
22
(.87)