Metric Size, Steel
Slip Proof T-Nuts

GN 508.2


RoHS Compliant


Specification
Information

T-nuts: Case hardened steel
Class 8 type--Strength class 8, tensile strength 800 N/mm2, zinc plated, blue passivated
Class 10 type--Strength class 10, tensile strength 1000 N/mm2, blackened

Shipping

GN 508.1 slip proof T-nuts are dimensionally identical to DIN 508.
They are, however, fitted on the side with a spring loaded ball. This prevents unwanted movement of the nut, especially in a vertically mounted T-slot bed.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number a
-0.1/-0.3
d
Thread
e h k s Fits T-slot Width
DIN 650
Class 8 Class 10
8NEV1/CL8
Download the CAD
8NEV1/CL10
Download the CAD
10
(.39)
M8 x 1.25
15
(.59)
12
(.47)
6
(.24)
.65
(.026)
10
(.39)
10NEV2/CL8
Download the CAD
10NEV2/CL10
Download the CAD
12
(.47)
M10 x 1.5
18
(.71)
14
(.55)
7
(.28)
.65
(.026)
12
(.47)
12NEV3/CL8
Download the CAD
12NEV3/CL10
Download the CAD
14
(.55)
M12 x 1.75
22
(.87)
16
(.63)
8
(.31)
1
(.039)
14
(.55)
16NEV5/CL8
Download the CAD
16NEV5/CL10
Download the CAD
18
(.71)
M16 x 2.0
28
(1.10)
20
(.79)
10
(.39)
1
(.039)
18
(.71)
20NEV6/CL8
Download the CAD
20NEV6/CL10
Download the CAD
22
(.87)
M20 x 2.5
35
(1.38)
28
(1.10)
14
(.55)
1.6
(.062)
22
(.87)